目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
Pillow Units
DAIDO METAL
METAL
THERMALLOY PILLOW UNIT
Powered by
CAD模型選擇
{daido/metal/thermalloy_pillow_unit/pillow_units.prj},{NB=UDSP206S1T1},{CNSORDERNO=UDSP206S1T1},{D=30},{H=42.9},{A=165},{E=121},{B=36},{S1=17},{S2=21},{G1=11},{W=82},{J=50},{BI=38.1},{N=15.9},{NS=M14},{NS1=6},{PNB=UD206T1},{PNBB=SP206S1},{D2=62},{DO=46},{BE=25},{M=22.2},{C=1.5},{DF=58},{BF=9.7},{G=5.0},{DS1=6},{P=1.00},{WX=10.000},{NH=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
D
Diameter
[mm]
H
Height
[mm]
A
Length
[mm]
E
Length
[mm]
B
Width
[mm]
S1
Length
[mm]
S2
Width
[mm]
G1
Height
[mm]
W
Height
[mm]
J
Length
[mm]
BI
Width
[mm]
N
Length
[mm]
NS
Nominal size of mounting bolt
[mm]
PNB
Part No. of Bearing
ⁿ/ₐ
PNBB
Part No. of Bearing box
ⁿ/ₐ
UDSP204S1T1
UDSP204S1T1
20
33.3
127
95
30
13
19
9
64
39
31.0
12.7
M10
UD204T1
SP204S1
UDSP205S1T1
UDSP205S1T1
25
36.5
140
105
30
13
19
10
70
42
34.0
14.3
M10
UD205T1
SP205S1
UDSP206S1T1
UDSP206S1T1
30
42.9
165
121
36
17
21
11
82
50
38.1
15.9
M14
UD206T1
SP206S1
UDSP207S1T1
UDSP207S1T1
35
47.6
167
127
38
17
21
12
92
46
42.9
17.5
M14
UD207T1
SP207S1
UDSP208S1T1
UDSP208S1T1
40
49.2
184
137
40
17
21
12
98
50
49.2
19.0
M14
UD208T1
SP208S1
UDSP209S1T1
UDSP209S1T1
45
54.0
190
146
40
17
21
13
105
50
49.2
19.0
M14
UD209T1
SP209S1
UDSP210S1T1
UDSP210S1T1
50
57.2
206
159
45
20
22
14
112
56
51.6
19.0
M16
UD210T1
SP210S1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表