目錄: NIDEC COMPONENTS
Created: 08.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NIDEC COMPONENTS
RS/RG
NIDEC COMPONENTS
Switch
Rotary Selector Switches
Powered by
CAD模型選擇
{copal/switch/rotary_selector_switches/rs_rg_asmtab.prj},{NB=RG3-606N-D15},{S=Selector (with a ground terminal)},{NOB=3 blocks},{NOP=6 poles},{NOC=6 contacts},{CT=Non-shorting},{SOS=D-cut φ4 mm},{CS=Gold plated},{PPATH=assemblies/rs_rg_asmtpl.prj},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Series
ⁿ/ₐ
NOB
Number of Blocks
ⁿ/ₐ
NOP
Number of Poles
ⁿ/ₐ
NOC
Number of Contacts
ⁿ/ₐ
CT
Contact timing
ⁿ/ₐ
SOS
Shape of Shaft
ⁿ/ₐ
RS1-102S-R15
RS1-102S-R15
Selector
1 block
1 pole
2 contacts
Shorting
Round type ø3.2mm
RS1-103S-R15
RS1-103S-R15
Selector
1 block
1 pole
3 contacts
Shorting
Round type ø3.2mm
RS1-104S-R15
RS1-104S-R15
Selector
1 block
1 pole
4 contacts
Shorting
Round type ø3.2mm
RS1-105S-R15
RS1-105S-R15
Selector
1 block
1 pole
5 contacts
Shorting
Round type ø3.2mm
RS1-106S-R15
RS1-106S-R15
Selector
1 block
1 pole
6 contacts
Shorting
Round type ø3.2mm
RS1-107S-R15
RS1-107S-R15
Selector
1 block
1 pole
7 contacts
Shorting
Round type ø3.2mm
RS1-108S-R15
RS1-108S-R15
Selector
1 block
1 pole
8 contacts
Shorting
Round type ø3.2mm
RS1-109S-R15
RS1-109S-R15
Selector
1 block
1 pole
9 contacts
Shorting
Round type ø3.2mm
RS1-110S-R15
RS1-110S-R15
Selector
1 block
1 pole
10 contacts
Shorting
Round type ø3.2mm
RS1-111S-R15
RS1-111S-R15
Selector
1 block
1 pole
11 contacts
Shorting
Round type ø3.2mm
RS1-112S-R15
RS1-112S-R15
Selector
1 block
1 pole
12 contacts
Shorting
Round type ø3.2mm
RS1-202S-R15
RS1-202S-R15
Selector
1 block
2 poles
2 contacts
Shorting
Round type ø3.2mm
RS1-203S-R15
RS1-203S-R15
Selector
1 block
2 poles
3 contacts
Shorting
Round type ø3.2mm
RS1-204S-R15
RS1-204S-R15
Selector
1 block
2 poles
4 contacts
Shorting
Round type ø3.2mm
RS1-205S-R15
RS1-205S-R15
Selector
1 block
2 poles
5 contacts
Shorting
Round type ø3.2mm
RS1-206S-R15
RS1-206S-R15
Selector
1 block
2 poles
6 contacts
Shorting
Round type ø3.2mm
RS2-207S-R15
RS2-207S-R15
Selector
2 blocks
2 poles
7 contacts
Shorting
Round type ø3.2mm
RS2-208S-R15
RS2-208S-R15
Selector
2 blocks
2 poles
8 contacts
Shorting
Round type ø3.2mm
RS2-209S-R15
RS2-209S-R15
Selector
2 blocks
2 poles
9 contacts
Shorting
Round type ø3.2mm
RS2-210S-R15
RS2-210S-R15
Selector
2 blocks
2 poles
10 contacts
Shorting
Round type ø3.2mm
RS2-211S-R15
RS2-211S-R15
Selector
2 blocks
2 poles
11 contacts
Shorting
Round type ø3.2mm
RS2-212S-R15
RS2-212S-R15
Selector
2 blocks
2 poles
12 contacts
Shorting
Round type ø3.2mm
RS2-302S-R15
RS2-302S-R15
Selector
2 blocks
3 poles
2 contacts
Shorting
Round type ø3.2mm
RS2-303S-R15
RS2-303S-R15
Selector
2 blocks
3 poles
3 contacts
Shorting
Round type ø3.2mm
RS2-304S-R15
RS2-304S-R15
Selector
2 blocks
3 poles
4 contacts
Shorting
Round type ø3.2mm
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表