您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 981 0048 40 - Ex-Safety switch 40 A for Zone 22
Cooper Crouse-Hinds EU
Safety and Main Current Switches
Safety Switches 10-700 A
Safety switches 25-700 A zone 22
Powered by
CAD模型選擇
{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_2_safety_switches_25_700_a/ghg_981_0048_40_asmtab.prj},{NB=GHG9810048R1222},{IDNR=GHG9810048R1222},{VERS=2},{POL=4-polig},{PPATH=assemblies/ghg_981_0048_40_asmtpl.prj},{NT=Ex-Sicherheitsschalter 40 A für Zone 22},{T1=<Ex> II 3 D Ex tc T80°C Dc},{T2=CCH 15 ATEX 1001},{T3=-},{T4=-55 °C bis +55 °C},{T5=bis max. 690 V},{T6=max. 40 A},{T7=Bemessungsein-/ Ausschaltvermögen AC3 gemäß EN 60947-3: Ue 415 V / Ie 40 A // Ue 500 V / Ie 40 A // Ue 690 V / Ie 22 A},{T8=Standard},{T9=-},{T10=IP66},{T11=2 x M40 Leitungseinführung, 1 x M25 Leitungseinführung},{T12=16 mm² - 35 mm²},{T13=Kunststoff},{T14=-},{T15=Kunststoff = schwarz / Stahlblech = RAL 7032 / Edelstahl 316L = elektro-poliert},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Article number
ⁿ/ₐ
POL
Pole Configuration
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
Type Examination Certificate
ⁿ/ₐ
T3
-
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T8
Version
ⁿ/ₐ
T9
-
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
-
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
GHG9810048R1221
GHG9810048R1221
3-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
2 x M40 cable gland, 1 x ...
16 mm² - 35 mm²
Plastic
-
Plastic = black / sheet s...
3-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1224
GHG9810048R1224
3-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
2 x M40 metal thread with...
16 mm² - 35 mm²
Sheet steel, powder coate...
-
Plastic = black / sheet s...
3-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1227
GHG9810048R1227
3-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
2 x M40 metal thread with...
16 mm² - 35 mm²
Stainless steel, electro-...
-
Plastic = black / sheet s...
3-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1222
GHG9810048R1222
4-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
2 x M40 cable gland, 1 x ...
16 mm² - 35 mm²
Plastic
-
Plastic = black / sheet s...
4-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1225
GHG9810048R1225
4-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
2 x M40 metal thread with...
16 mm² - 35 mm²
Sheet steel, powder coate...
-
Plastic = black / sheet s...
4-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1228
GHG9810048R1228
4-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
2 x M40 metal thread with...
16 mm² - 35 mm²
Stainless steel, electro-...
-
Plastic = black / sheet s...
4-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1223
GHG9810048R1223
6-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
6 x M40 cable gland, 1 x ...
16 mm² - 35 mm²
Plastic
-
Plastic = black / sheet s...
6-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1226
GHG9810048R1226
6-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
6 x M40 metal thread with...
16 mm² - 35 mm²
Sheet steel, powder coate...
-
Plastic = black / sheet s...
6-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810048R1229
GHG9810048R1229
6-pole
Ex-Safety switch 40 A for...
<Ex> II 3 D Ex tc T80°C D...
CCH 15 ATEX 1001
-
-55 °C bis +55 °C
up to max. 690 V
max. 40 A
Ue 415 V / Ie 40 A // Ue ...
Standard version
-
IP66
6 x M40 metal thread with...
16 mm² - 35 mm²
Stainless steel, electro-...
-
Plastic = black / sheet s...
6-pole , Auxiliary contac...
CEAG safety switches for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表