ExLin 5L-1 NE+ 1/6 M20 - Explosion protected light fitting
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
ExLin
ExLin 5L-1
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/exlin/exlin_5l_1/exlin_5l_1_ne_1_6_m20.prj},{NB=ExLin 5L-1 NE+ GCS 750 T1 1/6 M20M(architecture_300)},{IDNR=ExLin 5L-1 NE+ GCS 750 T1 1/6 M20M},{LODDEST=architecture},{LODLEVEL=300},{VLM=5L-1},{ELF=NE+ with selfcontained battery},{PGCM=G Glass},{PCT=C Clear},{LD=S Standard},{CRI=7>70},{CCT=5000},{TR=T1 Type 2410-4 max 6mm²},{TW=1/6},{CGT=M20M M20 metallic glands},{GV=7},{PDFINFO=PDF Info},{WEBINFO=WEB Info},{EDZ=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IDNR
Article number
ⁿ/ₐ
VLM
Version / LED Modules
ⁿ/ₐ
ELF
Emergency light function
ⁿ/ₐ
PGCM
Protective glass cover material
ⁿ/ₐ
PCT
Protective cover type
ⁿ/ₐ
LD
Light distribution
ⁿ/ₐ
CRI
ⁿ/ₐ
CCT
[K]
TR
Terminals
ⁿ/ₐ
TW
Through wiring
ⁿ/ₐ
CGT
Cable gland / Thread
ⁿ/ₐ
ExLin 5L-1 NE+ GCS 750 T1...
ExLin 5L-1 NE+ GCS 750 T1...
5L-1
NE+ with selfcontained ba...
G Glass
C Clear
S Standard
7>70
5000
T1 Type 2410-4 max 6mm²
1/6
M20M M20 metallic glands
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表