LRR-C12PA-NM - Photoelectric sensor
CONTRINEX
Photoelectric sensor
Miniature sensors
Powered by
CAD模型選擇
{contrinex/photoelectric_sensor/miniature_sensors/lrr_c12pa_nm.prj},{NB=LLR-C12PA-NMK-304},{ORDERNO=628-000-689},{TYPE=LLR-C12PA-NMK-304},{PR=Cubic subminiature},{OPR=Through-beam},{RM=0...2000},{OR=0...1500},{LS=Pinpoint LED, red 640 nm},{H=13 x 21 (C12)},{HM=ABS},{ER=IP 67},{P=PNP},{O=Dark-on},{I=Standard output},{C=PVC, 2 m, 3-wire},{SV=10...30 VDC},{PO=PNP, Dark-on},{SRT=0...2000},{SA=No},{SFM=800},{TR=-20...+50},{R=0},{RP=0},{LI=0},{SDT=0},{LGH=0},{CEPDF=Conformity_C12PA.pdf},{OMPDF=LLR-C12PA-NM.pdf},{WG=34.0},{ECCN=85365019},{X=0},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
OPR
Operating principle
ⁿ/ₐ
RM
Range max.
[mm]
LS
Light source
ⁿ/ₐ
H
Housing size
[mm]
HM
Housing material
ⁿ/ₐ
ER
Enclosure rating
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
O
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
C
Connection
ⁿ/ₐ
SV
Supply voltage
[V]
PO
Polarity + Output
ⁿ/ₐ
SA
Sensitivity adjustment
ⁿ/ₐ
TR
Temperature range
[°C]
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
LLR-C12PA-NMK-300
628-000-687
LLR-C12PA-NMK-300
Cubic subminiature
Through-beam
0...2000
Pinpoint LED, red 640 nm
13 x 21 (C12)
ABS
IP 67
Emitter
Not connected
Standard output
PVC, 2 m, 3-wire
10...30 VDC
Emitter, Not connected
No
-20...+50
33.0
85365019
YES
YES
LLR-C12PA-NMV-300
628-000-688
LLR-C12PA-NMV-300
Cubic subminiature
Through-beam
0...2000
Pinpoint LED, red 640 nm
13 x 21 (C12)
ABS
IP 67
Emitter
Not connected
Standard output
PVC, 0.2 m + M8 3-pin
10...30 VDC
Emitter, Not connected
No
-20...+50
18.0
85365019
YES
YES
LLR-C12PA-NMK-304
628-000-689
LLR-C12PA-NMK-304
Cubic subminiature
Through-beam
0...2000
Pinpoint LED, red 640 nm
13 x 21 (C12)
ABS
IP 67
PNP
Dark-on
Standard output
PVC, 2 m, 3-wire
10...30 VDC
PNP, Dark-on
No
-20...+50
34.0
85365019
YES
YES
LLR-C12PA-NMV-304
628-000-690
LLR-C12PA-NMV-304
Cubic subminiature
Through-beam
0...2000
Pinpoint LED, red 640 nm
13 x 21 (C12)
ABS
IP 67
PNP
Dark-on
Standard output
PVC, 0.2 m + M8 3-pin
10...30 VDC
PNP, Dark-on
No
-20...+50
19.0
85365019
YES
YES
LLR-C12PA-NMK-302
628-000-691
LLR-C12PA-NMK-302
Cubic subminiature
Through-beam
0...2000
Pinpoint LED, red 640 nm
13 x 21 (C12)
ABS
IP 67
NPN
Dark-on
Standard output
PVC, 2 m, 3-wire
10...30 VDC
NPN, Dark-on
No
-20...+50
34.0
85365019
YES
YES
LLR-C12PA-NMV-302
628-000-692
LLR-C12PA-NMV-302
Cubic subminiature
Through-beam
0...2000
Pinpoint LED, red 640 nm
13 x 21 (C12)
ABS
IP 67
NPN
Dark-on
Standard output
PVC, 0.2 m + M8 3-pin
10...30 VDC
NPN, Dark-on
No
-20...+50
19.0
85365019
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表