您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
PMC1002, PMC1002BSPT, PMC1004, PMC1004BSPT - Pipe Thread
CPC – Colder Products
Single Line
1/8" Nominal Flow
PMC Series
Coupling Bodies - Acetal
Powered by
CAD模型選擇
{colder/single_line/1_8_nom_flow/pmc_series/bodies/pmc1002_asmtab.prj},{NB=PMCD1002BSPT},{PN=PMCD1002BSPT},{DMAJ=0.4050},{DMIN=0.3635},{BZE=0.1650},{NG=0.2639},{L1=0.600},{L2=0.080},{L3=0.188},{L4=0.200},{L5=0.062},{L6=0.038},{L7=0.150},{L8=0.060},{D1=0.630},{D2=0.497},{D3=0.090},{D4=0.050},{R1=0.030},{R2=0.100},{R3=0.050},{H1=0.442},{H2=0.390},{H3=0.290},{W=0.000},{A1=0.400},{H4=0.240},{R4=0.085},{D5=0.312},{D6=0.290},{L9=0.329},{T1=0.060},{DD1=0.300},{DD2=0.184},{DD3=0.110},{D7=0.080},{H5=0.330},{L10=0.282},{H6=0.030},{D8=0.340},{L11=0.620},{BPN=1002BSPT},{VNVIS=Shutoff},{THR=1/8\" BSPT},{PPATH=pmc1002_asmtpl.prj},{CCOLUMN=PMCD1002BSPT},{DCOLUMN=1/8\" BSPT Valved Coupling Body},{FCOLUMN=PMC},{GCOLUMN=25},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
PMC1002
PMC1002
Straight Thru
1/8" NPT
N/A
PMCD1002
PMCD1002
Shutoff
1/8" NPT
PMCD1002
1/8" NPT Valved Coupling ...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
Natural white Acetal
Stainless Steel
Stainless Steel
N/A
PMC1002BSPT
PMC1002BSPT
Straight Thru
1/8" BSPT
PMC1002BSPT
1/8" BSPT Non-Valved Coup...
PMC
25
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
N/A
Stainless Steel
Stainless Steel
N/A
PMCD1002BSPT
PMCD1002BSPT
Shutoff
1/8" BSPT
PMCD1002BSPT
1/8" BSPT Valved Coupling...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
Natural white Acetal
Stainless Steel
Stainless Steel
N/A
PMC1004
PMC1004
Straight Thru
1/4" NPT
N/A
PMCD1004
PMCD1004
Shutoff
1/4" NPT
PMCD1004
1/4" NPT Valved Coupling ...
PMC
25
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
Natural white Acetal
Stainless Steel
Stainless Steel
N/A
PMC1004BSPT
PMC1004BSPT
Straight Thru
1/4" BSPT
PMC1004BSPT
1/4" BSPT Non-Valved Coup...
PMC
25
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 120 psi, 8.3 ba...
Compliant
Compliant
Natural white Acetal
N/A
Stainless Steel
Stainless Steel
N/A
PMCD1004BSPT
PMCD1004BSPT
Shutoff
1/4" BSPT
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PMC2402, PMC2402BSPT, PMC2404, PMC2404BSPT - Pipe Thread
CPC – Colder Products
22.11.2021
PMC2201, PMC2202, PMC2203, PMC2204 - In-Line - Hose Barb
CPC – Colder Products
22.11.2021
PMC1601, PMC1602, PMC1603, PMC1604 - Panel Mount - Hose Barb
CPC – Colder Products
22.11.2021
PMC1701, PMC1702, PMC1703, PMC1704 - In-Line - Hose Barb
CPC – Colder Products
22.11.2021
PMC12M42, PMC12025, PMC1204 - Panel Mount - Ferruleless Polytube Fitting, P...
CPC – Colder Products
22.11.2021
PMC20M42, PMC20025, PMC2004, PMC2006 - In-Line - Ferruleless Polytube Fitti...
CPC – Colder Products
22.11.2021
PMC2302, PMC2304 - Elbow - Hose Barb
CPC – Colder Products
22.11.2021
PLC10004, PLC10004BSPT, PLC10006, PLC10006BSPT - Pipe Thread
CPC – Colder Products
22.01.2024
PMC21025, PMC2104 - Elbow - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
22.11.2021
PMC13M42, PMC13025, PMC13M5, PMC1304 - In-Line - Ferruleless Polytube Fitti...
CPC – Colder Products
22.11.2021
PMC31, PLC310, PMC30, PLC300, HFC310L, HFC312 - Dust Plugs
CPC – Colder Products
07.12.2021
MC20025, MC2004, MC2006 - In-Line - Ferruleless Polytube Fitting, PTF
CPC – Colder Products
22.11.2021
PMC4201, PMC4202, PMC4203, PMC4204 - Panel Mount - Hose Barb
CPC – Colder Products
22.11.2021
MC1002, MC1002BSPT, MC1004, MC1004BSPT - Pipe Thread
CPC – Colder Products
22.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表