您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
LC10004, LC10004BSPT, LC10006, LC10006BSPT - Pipe Thread
CPC – Colder Products
Single Line
1/4" Nominal Flow
LC Series
Coupling Bodies - Chrome-Plated Brass
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/lc_series/bodies/lc10004_asmtab.prj},{NB=LCD10004BSPT},{PN=LCD10004BSPT},{DMAJ=0.5180},{DMIN=0.4506},{BZE=0.2362},{NG=0.3819},{L1=0.650},{L2=0.230},{L3=0.220},{L4=0.500},{D1=0.750},{D2=0.440},{D3=0.170},{D4=0.190},{H1=0.260},{L5=0.060},{L6=0.040},{H2=0.490},{H3=0.570},{R1=0.020},{H4=0.300},{L7=0.120},{L8=0.060},{D5=0.090},{D6=0.050},{BPN=10004BSPT},{VNVIS=Shutoff},{THR=1/4\" BSPT},{PPATH=lc10004_asmtpl.prj},{CCOLUMN=LCD10004BSPT},{DCOLUMN=1/4\" BSPT Valved Coupling Body},{FCOLUMN=LC},{GCOLUMN=10},{LCOLUMN=General Purpose},{SCOLUMN=BUNA-N},{TCOLUMN=Stainless Steel},{VCOLUMN=-40°F},{WCOLUMN=-40°C},{XCOLUMN=180°F},{YCOLUMN=82°C},{AECOLUMN=},{AFCOLUMN=},{ANCOLUMN=Vacuum to 250 psi, 17.3 bar},{AYCOLUMN=Compliant}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
VNVIS
Valved/Non-Valved
ⁿ/ₐ
THR
Thread Size
ⁿ/ₐ
CCOLUMN
Product Number
ⁿ/ₐ
DCOLUMN
Product Name
ⁿ/ₐ
FCOLUMN
CPC Series
ⁿ/ₐ
GCOLUMN
CPC Bag Quantity
ⁿ/ₐ
LCOLUMN
CPC Category
ⁿ/ₐ
SCOLUMN
CPC Seal Options ID
ⁿ/ₐ
TCOLUMN
CPC Valve Spring ID
ⁿ/ₐ
VCOLUMN
CPC Low
ⁿ/ₐ
WCOLUMN
CPC Low
ⁿ/ₐ
XCOLUMN
CPC High
ⁿ/ₐ
YCOLUMN
CPC High
ⁿ/ₐ
AECOLUMN
CPC Sterilization Method ID
ⁿ/ₐ
AFCOLUMN
CPC Spillage
ⁿ/ₐ
ANCOLUMN
CPC Pressure Range
ⁿ/ₐ
AYCOLUMN
REACH
ⁿ/ₐ
AZCOLUMN
RoHS
ⁿ/ₐ
BACOLUMN
ⁿ/ₐ
BBCOLUMN
ⁿ/ₐ
BCCOLUMN
ⁿ/ₐ
BDCOLUMN
ⁿ/ₐ
BECOLUMN
Other
ⁿ/ₐ
MCOLUMN
Material Type
ⁿ/ₐ
NCOLUMN
Material Finish
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
LC10004
LC10004
Straight Thru
1/4" NPT
LC10004
1/4" NPT Non-Valved Coupl...
LC
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
N/A
LCD10004
LCD10004
Shutoff
1/4" NPT
LCD10004
1/4" NPT Valved Coupling ...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
N/A
LC10004BSPT
LC10004BSPT
Straight Thru
1/4" BSPT
LC10004BSPT
1/4 BSPT Non-Valved Coupl...
LC
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
N/A
LCD10004BSPT
LCD10004BSPT
Shutoff
1/4" BSPT
LCD10004BSPT
1/4" BSPT Valved Coupling...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
N/A
LC10006
LC10006
Straight Thru
3/8" NPT
LCD10006
LCD10006
Shutoff
3/8" NPT
LCD10006
3/8" NPT Valved Coupling ...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
N/A
LC10006BSPT
LC10006BSPT
Straight Thru
3/8" BSPT
LC10006BSPT
3/8 BSPT Non-Valved Coupl...
LC
10
General Purpose
N/A
N/A
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
N/A
Stainless Steel
Stainless Steel
N/A
LCD10006BSPT
LCD10006BSPT
Shutoff
3/8" BSPT
LCD10006BSPT
3/8" BSPT Valved Coupling...
LC
10
General Purpose
BUNA-N
Stainless Steel
-40°F
-40°C
180°F
82°C
Vacuum to 250 psi, 17.3 b...
Compliant
Compliant
Chrome Plated Brass
Natural Acetal
Stainless Steel
Stainless Steel
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表