RA16 - Adaptor male-female, taper
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra1620-20adaptor20male-female2c20taper.prj},{NB=5060202},{SHA256=ZA/zGCefrCaARixLRDxr+fBrfJJodN/9v5RYbQE5nDo=},{INAME=05060202},{NAME=05060202},{NNCUSTOM=RA16},{NTCUSTOM=Adaptor male-female, taper},{NBCUSTOM=5060202},{LINACUSTOM=5060202},{STEPFILE=5060202},{PNGFILE=RA16},{DWGFILE=RA16},{CODE=5060202},{TYPE=RA16 14 14},{MAT=Brass Nickel Plated},{D1=R1/4},{D2=G1/4},{L1=11.0},{L1IN=.433},{L2=24.5},{L2IN=.965},{CH=17},{G=20.5},{OZ=.723},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5060101
5060101
RA16 18 18
Brass Nickel Plated
R1/8
G1/8
8.0
.315
18.0
.709
14
11.1
.392
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060102
5060102
RA16 18 14
Brass Nickel Plated
R1/8
G1/4
8.0
.315
21.5
.846
17
18.0
.635
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060103
5060103
RA16 18 38
Brass Nickel Plated
R1/8
G3/8
8.0
.315
22.5
.886
22
29.8
1.051
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060202
5060202
RA16 14 14
Brass Nickel Plated
R1/4
G1/4
11.0
.433
24.5
.965
17
20.5
.723
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060203
5060203
RA16 14 38
Brass Nickel Plated
R1/4
G3/8
11.0
.433
25.5
1.004
22
42.0
1.482
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060204
5060204
RA16 14 12
Brass Nickel Plated
R1/4
G1/2
11.0
.433
29.0
1.142
24
40.0
1.411
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060303
5060303
RA16 38 38
Brass Nickel Plated
R3/8
G3/8
11.5
.453
26.0
1.024
22
42.0
1.482
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060304
5060304
RA16 38 12
Brass Nickel Plated
R3/8
G1/2
11.5
.453
29.5
1.161
24
40.0
1.411
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5060404
5060404
RA16 12 12
Brass Nickel Plated
R1/2
G1/2
14.0
.551
32.0
1.260
26
57.0
2.011
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表