MC21 - Taper Lateral Tee
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc21_taper_lateral_tee.prj},{NB=02110052},{NAME=02110052},{CODE=02110052},{TYPE=MC21 10 14},{MAT=Brass Nickel Plated},{VAR_E_TUBO=10},{VAR_I_TUBO=8},{D1=R1/4},{L1=11},{L1IN=.433},{L2=21},{L2IN=.827},{L3=25,5},{L3IN=1.004},{L4=46,5},{L4IN=1.831},{CH1=16},{CH2=11},{G=47,4},{OZ=1.672},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=25},{WPP=363},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02110052},{NNCUSTOM=MC21},{NTCUSTOM=Taper Lateral Tee},{LINACUSTOM=02110052},{STEPFILE=02110052},{PNGFILE=MC21},{DWGFILE=MC21},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02110031
02110031
02110031
MC21 06 18
Brass Nickel Plated
6
4
R1/8
8
.315
17
.669
22,5
.886
39,5
1.555
12
8
25,8
.910
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110032
02110032
02110032
MC21 06 14
Brass Nickel Plated
6
4
R1/4
11
.433
20,7
.815
22,7
.894
43,5
1.713
12
10
33,8
1.192
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110041
02110041
02110041
MC21 08 18
Brass Nickel Plated
8
6
R1/8
8
.315
17,7
.697
22,7
.894
40,5
1.594
14
10
36,9
1.302
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110042
02110042
02110042
MC21 08 14
Brass Nickel Plated
8
6
R1/4
11
.433
20,7
.815
22,7
.894
43,5
1.713
14
10
36,3
1.280
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110052
02110052
02110052
MC21 10 14
Brass Nickel Plated
10
8
R1/4
11
.433
21
.827
25,5
1.004
46,5
1.831
16
11
47,4
1.672
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110053
02110053
02110053
MC21 10 38
Brass Nickel Plated
10
8
R3/8
11,5
.453
22,5
.886
25,5
1.004
48
1.890
16
11
51,2
1.806
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110063
02110063
02110063
MC21 12 38
Brass Nickel Plated
12
10
R3/8
11,5
.453
24,5
.965
30
1.181
54,5
2.146
18
14
72,2
2.547
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110064
02110064
02110064
MC21 12 12
Brass Nickel Plated
12
10
R1/2
14
.551
28
1.102
30,5
1.201
58,5
2.303
18
17
99,1
3.496
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02110084
02110084
02110084
MC21 15 12
Brass Nickel Plated
15
12,5
R1/2
14
.551
28
1.102
34
1.339
62
2.441
22
17
107,1
3.778
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
02119021
02119021
02119021
MC21 05 18
Brass Nickel Plated
5
3
R1/8
8
.315
17
.669
21,5
.846
38,5
1.516
8
8
17,7
.624
-40 ÷ 150
-40 ÷ 302
25
363
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表