PN14 - Taper Elbow Fitting, male
C Matic
Category Fittings
Push-in Fittings
PN Line - Push-in Fittings Inch NPT
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/pn_line_push_in_fittings_inch_npt/pn14_taper_elbow_fitting_male.prj},{NB=20040032},{NAME=20040032},{CODE=20040032},{TIPO=PN14 1/4 1/4},{MAT=Brass Nickel Plated},{TUBEOD=1/4},{D1NPTF=1/4},{D2=12},{D2IN=.472},{L1=10,9},{L1IN=.429},{L2=20},{L2IN=.787},{L3=20,5},{L3IN=.807},{HEX=10},{HEXIN=.394},{G=17,00},{GOZ=.600},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=20040032},{NNCUSTOM=PN14},{NTCUSTOM=Taper Elbow Fitting, male},{LINACUSTOM=20040032},{STEPFILE=20040032},{PNGFILE=PN14},{DWGFILE=PN14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TIPO
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBEOD
Tube O.D.
ⁿ/ₐ
D1NPTF
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
HEX
[mm]
HEXIN
[in]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
20040011
20040011
PN14 5/32 1/8
Brass Nickel Plated
5/32
1/8
9,5
.374
8,4
.331
16
.630
17,5
.689
10
.394
9,00
.317
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20040031
20040031
PN14 1/4 1/8
Brass Nickel Plated
1/4
1/8
12
.472
8,4
.331
16
.630
20,5
.807
10
.394
13,00
.459
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20040032
20040032
PN14 1/4 1/4
Brass Nickel Plated
1/4
1/4
12
.472
10,9
.429
20
.787
20,5
.807
10
.394
17,00
.600
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20040041
20040041
PN14 5/16 1/8
Brass Nickel Plated
5/16
1/8
14
.551
8,5
.335
19
.748
22,5
.886
12
.472
20,50
.723
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20040042
20040042
PN14 5/16 1/4
Brass Nickel Plated
5/16
1/4
14
.551
10,7
.421
20,5
.807
22,5
.886
12
.472
22,50
.794
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20040052
20040052
PN14 3/8 1/4
Brass Nickel Plated
3/8
1/4
16
.630
12,2
.480
22,5
.886
25
.984
14
.551
29,5
1.041
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
20040053
20040053
PN14 3/8 3/8
Brass Nickel Plated
3/8
3/8
16
.630
10,8
.425
22,5
.886
25
.984
14
.551
33,5
1.182
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表