目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
SL - Dovetail slide guide with hand wheel, spindle and spindle nut
Cleveland Lineartechnik
Dovetail Slides
Slides SP-SL-SM-SMC
Powered by
CAD模型選擇
{cleveland_lineartechnik/dovetail_slides/slides_sp_sl_sm_smc/sl_slide_guide_asmtab.prj},{NB=SL-14-150-406-150-M-M20x1-NR-0-0-0-0-0(0)},{ORDERNO=362014},{TYPE=SL},{TYP=S},{AF=L},{GR=14},{A=150},{B=406},{C=150},{POS=0},{SP=M},{MA=NR},{AR=0},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{B1=253},{D1=50},{E1=422},{E2=545},{F2=16},{G1=115},{G2=70.0},{H1=80},{H2=48.0},{LS=M20x1},{K=24.3},{G=16.5},{LC=5120},{MX=129.0},{MY=85.0},{MZ=101.0},{PPATH=assemblies/sl_slide_guide_asmtpl.prj},{F1F=436.000},{CMAX=150.000},{HON=811021},{BH=240},{EH=366},{TO=6},{D1H=8xM8},{FH=95},{GH=213},{HH=0},{DH=120},{D2H=4},{TU=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
ST
Spindle slope
ⁿ/ₐ
B1
Length of the inner part
[mm]
D1
[mm]
E2
[mm]
F2
[mm]
G1
[mm]
H1
[mm]
K
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
SL-1-50-76-22-M-M6x1-NR-0...
Dovetail slide guide
With hand wheel, spindle ...
1
50
76
22
M6x1
50
25
169
14
73
40
12.5
0.6
470
3.4
1.8
2.1
36
0
4
4xM4
24
20
0
37
4
4
SL-2-50-102-25-M-M6x1-NR-...
Dovetail slide guide
With hand wheel, spindle ...
2
50
102
25
M6x1
76
25
195
14
73
40
12.5
0.8
715
5.2
4.1
4.9
62
0
4
4xM4
24
36
0
37
4
4
SL-3-50-152-50-M-M6x1-NR-...
Dovetail slide guide
With hand wheel, spindle ...
3
50
152
50
M6x1
101
25
245
14
73
40
12.5
1.1
950
6.9
7.2
8.6
112
0
4
4xM4
24
61
0
37
4
4
SL-4-75-102-25-M-M8x1-NR-...
Dovetail slide guide
With hand wheel, spindle ...
4
75
102
25
M8x1
76
32
204
15
81
50
16.0
1.8
1055
10.0
5.1
6.1
62
0
5
4xM5
34
36
0
56
4
5
SL-5-75-127-25-M-M8x1-NR-...
Dovetail slide guide
With hand wheel, spindle ...
5
75
127
25
M8x1
101
32
229
15
81
50
16.0
2.0
1400
14.0
9.1
10.0
87
0
5
4xM5
34
61
0
56
4
5
SL-6-75-152-50-M-M8x1-NR-...
Dovetail slide guide
With hand wheel, spindle ...
6
75
152
50
M8x1
101
32
254
15
81
50
16.0
2.5
1400
14.0
9.1
10.0
112
0
5
4xM5
34
61
0
56
4
5
SL-7-100-152-25-M-M12x1-N...
Dovetail slide guide
With hand wheel, spindle ...
7
100
152
25
M12x1
126
37
254
15
81
50
18.0
4.0
1950
33.0
20.0
24.0
112
0
6
4xM6
52
86
0
74
4
8
SL-8-100-203-50-M-M12x1-N...
Dovetail slide guide
With hand wheel, spindle ...
8
100
203
50
M12x1
152
37
305
15
81
50
18.0
4.7
2360
40.0
29.0
35.0
163
0
6
4xM6
52
112
0
74
4
8
SL-9-100-254-50-M-M12x1-N...
Dovetail slide guide
With hand wheel, spindle ...
9
100
254
50
M12x1
203
37
356
15
81
50
18.0
6.1
3150
54.0
52.0
63.0
214
0
6
4xM6
52
163
0
74
4
8
SL-10-100-305-75-M-M12x1-...
Dovetail slide guide
With hand wheel, spindle ...
10
100
305
75
M12x1
228
37
407
15
81
50
18.0
7.0
3540
61.0
66.0
79.0
90
265
6
8xM6
52
188
0
74
4
8
SL-11-150-203-50-M-M20x1-...
Dovetail slide guide
With hand wheel, spindle ...
11
150
203
50
M20x1
152
50
342
16
115
80
24.3
10.0
3075
77.0
30.0
36.0
163
0
6
4xM8
95
112
0
120
4
12
SL-12-150-305-100-M-M20x1...
Dovetail slide guide
With hand wheel, spindle ...
12
150
305
100
M20x1
203
50
444
16
115
80
24.3
13.2
4100
103.0
54.0
65.0
90
265
6
8xM8
95
163
0
120
4
12
SL-13-150-406-100-M-M20x1...
Dovetail slide guide
With hand wheel, spindle ...
13
150
406
100
M20x1
304
50
545
16
115
80
24.3
18.0
6150
155.0
123.0
146.0
240
366
6
8xM8
95
90
264
120
8
12
SL-14-150-406-150-M-M20x1...
Dovetail slide guide
With hand wheel, spindle ...
14
150
406
150
M20x1
253
50
545
16
115
80
24.3
16.5
5120
129.0
85.0
101.0
240
366
6
8xM8
95
213
0
120
4
12
SL-15-200-457-150-M-M20x1...
Dovetail slide guide
With hand wheel, spindle ...
15
200
457
150
M20x1
304
58
596
16
115
80
28.3
30.0
8680
275.0
164.0
195.0
240
417
8
8xM10
120
90
264
155
8
8
SL-16-200-610-200-M-M20x1...
Dovetail slide guide
With hand wheel, spindle ...
16
200
610
200
M20x1
406
58
749
16
115
80
28.3
40.0
11595
365.0
290.0
345.0
190
570
8
8xM10
120
190
366
155
8
8
SL-17-300-410-100-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
17
300
410
100
0
308
75
609
20
169
125
35.0
59.0
11350
605.0
235.0
280.0
190
370
15
8xM10
200
90
268
255
8
15
SL-18-300-610-200-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
18
300
610
200
0
408
75
809
20
169
125
35.0
80.0
15040
800.0
410.0
490.0
190
570
15
8xM12
200
190
368
255
8
15
SL-19-300-710-300-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
19
300
710
300
0
408
75
909
20
169
125
35.0
91.5
15040
800.0
410.0
490.0
290
670
15
8xM12
200
190
368
255
8
15
SL-20-300-910-400-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
20
300
910
400
0
508
75
1109
20
169
125
35.0
110.0
18725
1000.0
640.0
760.0
290
870
15
8xM12
200
290
468
255
8
15
SL-21-300-1010-500-M-0-NR...
Dovetail slide guide
With hand wheel, spindle ...
21
300
1010
500
0
508
75
1209
20
169
125
35.0
125.0
18725
1000.0
640.0
760.0
490
970
15
8xM12
200
290
468
255
8
15
SL-22-300-1210-600-M-0-NR...
Dovetail slide guide
With hand wheel, spindle ...
22
300
1210
600
0
608
75
1409
20
169
125
35.0
145.0
22410
1195.0
915.0
1095.0
490
1170
15
8xM12
200
190
568
255
8
15
SL-23-400-610-200-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
23
400
610
200
0
408
102
863
30
203
200
43.5
169.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SL-24-400-710-300-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
24
400
710
300
0
408
102
963
30
203
200
43.5
182.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SL-25-400-810-400-M-0-NR-...
Dovetail slide guide
With hand wheel, spindle ...
25
400
810
400
0
408
102
1063
30
203
200
43.5
195.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表