目錄: Cleveland Lineartechnik
Created: 02.04.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Cleveland Lineartechnik
SE - Dovetail slide guide, for motorized applications
Cleveland Lineartechnik
Dovetail Slides
Slides SE-SCE
Powered by
CAD模型選擇
{cleveland_lineartechnik/dovetail_slides/slides_se_sce/se_slide_guide_asmtab.prj},{NB=SE,N-16-200-610-200-RV-15 x 2 / 15 x 4-NR-0-0-0-0(15 x 20)},{ORDERNO=380016},{TYPE=SE},{TYP=S},{AF=E},{GR=16},{A=200},{B=610},{C=200},{POS=0},{SP=RV},{MA=NR},{FB=0},{BIT=WB},{BAT=WB},{SZ=0},{MOUNT=N},{RS=15 x 2},{KS=20 x 4},{A1=255},{B1=406},{B2=340},{D=58},{D2=24},{D1=116},{E1=422},{E2=537},{E3=500},{F2=16},{G1=107.0},{G2=70.0},{H1=106},{H2=48.0},{F=21.5},{LS=15 x 2 / 15 x 4},{K=24.3},{G=40.0},{LC=11595},{MX=365.0},{MY=290.0},{MZ=345.0},{F1F=436.000},{CMAX=100.000},{HON=811021},{CCMAX=200},{PPATH=parts/se_sce_asmtpl.prj},{BH=190},{EH=570},{TO=8},{D1H=8xM10},{FH=120},{GH=190},{HH=366},{DH=155},{D2H=8xM10},{TU=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Slides type
ⁿ/ₐ
AF
Execution
ⁿ/ₐ
GR
Size
ⁿ/ₐ
A
Carriage width
[mm]
B
Length of the outer part
[mm]
C
Hub
[mm]
ST
Spindle slope
ⁿ/ₐ
A1
[mm]
B1
Length of the inner part
[mm]
B2
[mm]
D
[mm]
D2
[mm]
E
[mm]
F
[mm]
G
Weight
[kg]
LC
Load capacity
[N]
MX
Torque
[Nm]
MY
Torque
[Nm]
MZ
Torque
[Nm]
BH
[mm]
EH
[mm]
TO
[mm]
D1H
[mm]
FH
[mm]
GH
[mm]
HH
[mm]
DH
[mm]
D2H
[mm]
TU
[mm]
SE,N-4-75-102-25-RV-8 x 1...
Dovetail slide guide
for motorized application...
4
75
102
25
8 x 1 / 8 x 2
110
76
50
32
14
15
11.5
1.8
1055
10.0
5.1
6.1
62
0
5
4xM5
34
36
0
56
4xM5
5
SE,N-5-75-127-25-RV-8 x 1...
Dovetail slide guide
for motorized application...
5
75
127
25
8 x 1 / 8 x 2
110
101
65
32
14
15
11.5
2.0
1400
14.0
9.1
10.0
87
0
5
4xM5
34
61
0
56
4xM5
5
SE,N-6-75-152-50-RV-8 x 1...
Dovetail slide guide
for motorized application...
6
75
152
50
8 x 1 / 8 x 2
110
101
55
32
14
15
11.5
2.5
1400
14.0
9.1
10.0
112
0
5
4xM5
34
61
0
56
4xM5
5
SE,N-7-100-152-25-RV-8 x ...
Dovetail slide guide
for motorized application...
7
100
152
25
8 x 1 / 8 x 2
135
126
100
37
14
15
13.5
4.0
1950
33.0
20.0
24.0
112
0
6
4xM6
52
86
0
74
4xM6
8
SE,N-8-100-203-50-RV-8 x ...
Dovetail slide guide
for motorized application...
8
100
203
50
8 x 1 / 8 x 2
135
152
115
37
14
15
13.5
4.7
2360
40.0
29.0
35.0
163
0
6
4xM6
52
112
0
74
4xM6
8
SE,N-9-100-254-50-RV-8 x ...
Dovetail slide guide
for motorized application...
9
100
254
50
8 x 1 / 8 x 2
135
203
160
37
14
15
13.5
6.1
3150
54.0
52.0
63.0
214
0
6
4xM6
52
163
0
74
4xM6
8
SE,N-10-100-305-75-RV-8 x...
Dovetail slide guide
for motorized application...
10
100
305
75
8 x 1 / 8 x 2
135
228
180
37
14
15
13.5
7.0
3540
61.0
66.0
79.0
90
265
6
8xM6
52
188
0
74
4xM6
8
SE,N-11-150-203-50-RV-15 ...
Dovetail slide guide
for motorized application...
11
150
203
50
15 x 2 / 15 x 4
205
152
120
50
24
16
19.0
10.0
3075
77.0
30.0
36.0
163
0
6
4xM8
95
112
0
120
4xM8
12
SE,N-12-150-305-100-RV-15...
Dovetail slide guide
for motorized application...
12
150
305
100
15 x 2 / 15 x 4
205
203
150
50
24
16
19.0
13.2
4100
103.0
54.0
65.0
90
265
6
8xM8
95
163
0
120
4xM8
12
SE,N-13-150-406-100-RV-15...
Dovetail slide guide
for motorized application...
13
150
406
100
15 x 2 / 15 x 4
205
304
250
50
24
16
19.0
18.0
6150
155.0
123.0
146.0
240
366
6
8xM8
95
90
264
120
8xM8
12
SE,N-14-150-406-150-RV-15...
Dovetail slide guide
for motorized application...
14
150
406
150
15 x 2 / 15 x 4
205
253
190
50
24
16
19.0
16.5
5120
129.0
85.0
101.0
240
366
6
8xM8
95
0
0
0
0
0
SE,N-15-200-457-150-RV-15...
Dovetail slide guide
for motorized application...
15
200
457
150
15 x 2 / 15 x 4
255
304
250
58
24
16
21.5
30.0
8680
275.0
164.0
195.0
240
417
8
8xM10
120
90
264
155
8xM10
8
SE,N-16-200-610-200-RV-15...
Dovetail slide guide
for motorized application...
16
200
610
200
15 x 2 / 15 x 4
255
406
340
58
24
16
21.5
40.0
11595
365.0
290.0
345.0
190
570
8
8xM10
120
190
366
155
8xM10
8
SE,N-17-300-410-100-RV-23...
Dovetail slide guide
for motorized application...
17
300
410
100
23 x 4
375
308
280
75
32
20
26.0
59.0
11350
605.0
235.0
280.0
190
370
15
8xM10
200
90
268
255
8xM12
15
SE,N-18-300-610-200-RV-23...
Dovetail slide guide
for motorized application...
18
300
610
200
23 x 4
375
408
380
75
32
20
26.0
80.0
15040
800.0
410.0
490.0
190
570
15
8xM12
200
190
368
255
8xM12
15
SE,N-19-300-710-300-RV-23...
Dovetail slide guide
for motorized application...
19
300
710
300
23 x 4
375
408
380
75
32
20
26.0
92.0
15040
800.0
410.0
490.0
290
670
15
8xM12
200
190
368
255
8xM12
15
SE,N-20-300-910-400-RV-23...
Dovetail slide guide
for motorized application...
20
300
910
400
23 x 4
375
508
480
75
32
20
26.0
110.0
18725
1000.0
640.0
760.0
290
870
15
8xM12
200
290
468
255
8xM12
15
SE,N-21-300-1010-500-RV-2...
Dovetail slide guide
for motorized application...
21
300
1010
500
23 x 4
375
508
480
75
32
20
26.0
125.0
18725
1000.0
640.0
760.0
490
970
15
8xM12
200
290
468
255
8xM12
15
SE,N-22-300-1210-600-RV-2...
Dovetail slide guide
for motorized application...
22
300
1210
600
23 x 4
375
608
580
75
32
20
26.0
145.0
22410
1195.0
915.0
1095.0
490
1170
15
8xM12
200
190
568
255
8xM12
15
SE,N-23-400-610-200-RV-30...
Dovetail slide guide
for motorized application...
23
400
610
200
30 x 4
480
408
380
102
37
70
34.0
169.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SE,N-24-400-710-300-RV-30...
Dovetail slide guide
for motorized application...
24
400
710
300
30 x 4
480
408
380
102
37
70
34.0
182.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SE,N-25-400-810-400-RV-30...
Dovetail slide guide
for motorized application...
25
400
810
400
30 x 4
480
108
380
102
37
90
34.0
195.0
23275
1360.0
470.0
560.0
0
0
0
0
0
0
0
0
0
0
SE,N-26-400-910-400-RV-30...
Dovetail slide guide
for motorized application...
26
400
910
400
30 x 4
480
508
480
102
37
90
34.0
225.0
28980
1695.0
730.0
870.0
0
0
0
0
0
0
0
0
0
0
SE,N-27-400-1010-500-RV-3...
Dovetail slide guide
for motorized application...
27
400
1010
500
30 x 4
480
508
480
102
37
100
34.0
238.0
28980
1685.0
730.0
870.0
0
0
0
0
0
0
0
0
0
0
SE,N-28-400-1110-600-RV-3...
Dovetail slide guide
for motorized application...
28
400
1110
600
30 x 4
480
508
480
102
37
100
34.0
251.0
28980
1695.0
730.0
870.0
0
0
0
0
0
0
0
0
0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表