目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
無開關 SSD-Y
CKD
空壓氣缸
省空間型氣缸
治具缸 SSD
SSD-Y -單動、引入型
Powered by
CAD模型選擇
{ckd_cn/cylinder/space_saving_cylinder/ssd_series/ssd_y/ssd_y.prj},{NB=SSD-Y-20-5(0)},{MODEL=SSD-Y},{BORE=20},{PT=},{STROKE=5},{POS=0},{OPT1=},{OPT2=},{MA=},{ACC=},{PPATH=without_sw/ssd_y_wo_s_asmtpl.prj},{INFOTEXT=Product Info },{C=8.0},{D=5.5},{EE=M5},{F=36},{FA=-},{FB=12.5},{G=-},{H=-},{I=5.5},{J=9 spot face depth 5.5},{K=47},{KA=M6 depth 11},{KK=M5 depth 7},{L=-},{M=8},{MM=10},{N=25.5},{O=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MODEL
機種型號
ⁿ/ₐ
BORE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
EE
ⁿ/ₐ
F
[mm]
FA
[mm]
FB
[mm]
G
[mm]
H
[mm]
I
[mm]
J
ⁿ/ₐ
K
[mm]
KA
ⁿ/ₐ
KK
ⁿ/ₐ
L
[mm]
M
[mm]
MM
[mm]
N
[mm]
O
[mm]
WF
[mm]
A1
a'
[mm]
C1
c'
[mm]
H1
H
[mm]
KK1
kk'
ⁿ/ₐ
T
[mm]
WF1
wf
[mm]
SSD-Y-12-5
SSD-Y
12
30.5
22.0
5.5
5.5
M5
25
-
4.5
-
-
3.5
6.5 spot face depth 3.5
32
M4 depth 7
M3 depth 6
-
5
6
15.5
-
3.5
-
-
-
-
-
-
SSD-Y-16-5
SSD-Y
16
30.5
22.0
5.5
5.5
M5
29
-
4.5
-
-
3.5
6.5 spot face depth 3.5
38
M4 depth 7
M4 depth 8
-
6
8
20.0
-
3.5
-
-
-
-
-
-
SSD-Y-20-5
SSD-Y
20
34.0
24.5
8.0
5.5
M5
36
-
12.5
-
-
5.5
9 spot face depth 5.5
47
M6 depth 11
M5 depth 7
-
8
10
25.5
-
4.5
-
-
-
-
-
-
SSD-Y-25-5
SSD-Y
25
37.5
27.5
11.0
6.0
M5
40
-
13.5
-
-
5.5
9 spot face depth 5.5
51
M6 depth 11
M6 depth 12
-
10
12
28.0
-
5
-
-
-
-
-
-
SSD-Y-32-5
SSD-Y
32
40.0
28.0
8.0
8.0
Rc1/8
45
23(26.5)
20.5
49.5
24
5.5
9 spot face depth 5.5
60
M6 depth 11
M8 depth 13
10
14
16
34.0
4.5
7
-
-
-
-
-
-
SSD-Y-40-10
SSD-Y
40
56.5
39.5
12.0
8.5
Rc1/8
52
26.5(30)
27.5
57
24
5.5
11 spot face depth 6.5
69
M6 depth 11
M8 depth 13
10
14
16
40.0
5
7
-
-
-
-
-
-
SSD-Y-50-10
SSD-Y
50
58.5
40.5
10.5
10.5
Rc1/4
64
32.5(36)
28.5
71
33
6.9
11 spot face depth 6.5
86
M8 depth 13
M10 depth 15
15
17
20
50.0
7
8
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表