目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCG Rod eye (I) - SCG Series common accessory
CKD
空壓氣缸
一般型氣缸
拉桿型氣缸 SCG
SCG-複動/單側活塞桿型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scg_series/scg/scg_rod_eye_i.prj},{NB=SCG-I-40},{TYPE=SCG-I-40},{BORE=40},{AA=19},{CA=40},{CD=10},{CW=14},{D=22},{KK=M14 x 1.5},{KKD=14},{KKP=1.500},{L=50},{MA=19},{RR=12.5},{WEIGHT=0.07},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
AA
[mm]
CA
[mm]
CD
[mm]
CW
[mm]
D
[mm]
KK
Thread
ⁿ/ₐ
L
[mm]
MA
[mm]
RR
[mm]
WEIGHT
[kg]
SCG-I-32
SCG-I-32
32
14
30
10
14
20
M10 x 1.25
40
16
12.0
0.07
SCG-I-40
SCG-I-40
40
19
40
10
14
22
M14 x 1.5
50
19
12.5
0.07
SCG-I-50
SCG-I-50
50, 63
24
50
14
20
28
M18 x 1.5
64
24
16.5
0.20
SCG-I-80
SCG-I-80
80
26
60
22
30
40
M22 x 1.5
80
34
23.5
0.52
SCG-I-100
SCG-I-100
100
26
60
22
30
40
M26 x 1.5
80
34
23.5
0.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表