目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
SCG Rod clevis (Y) - SCG Series common accessory
CKD
空壓氣缸
一般型氣缸
拉桿型氣缸 SCG
SCG-複動/單側活塞桿型
Powered by
CAD模型選擇
{ckd_cn/cylinder/general_cylinder/scg_series/scg/scg_rod_clevis_y.prj},{NB=SCG-Y-40},{TYPE=SCG-Y-40},{BORE=40},{AB=21},{CA=40},{CD=10},{CV=28},{CW=14},{D=22},{E=22.4},{KK=M14 x 1.5},{KKD=14},{KKP=1.500},{RR=11},{WEIGHT=0.13},{L1X=26.000},{L2X=16.000},{L3X=35.000},{L4X=19.000},{L5X=14.000},{L6X=19.000},{A1X=120.500},{INFOTEXT=Product Info },{PINAX=44.000},{PINBX=36.000},{PINCDX=10.000},{PINDX=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYPE
Model no.
ⁿ/ₐ
BORE
Applicable bore size
[mm]
AB
[mm]
CA
[mm]
CD
[mm]
CV
[mm]
CW
[mm]
D
[mm]
E
[mm]
KK
Thread
ⁿ/ₐ
RR
[mm]
WEIGHT
[kg]
SCG-Y-32
SCG-Y-32
32
14
30
10
28
14
20
20.1
M10 x 1.25
10
0.10
SCG-Y-40
SCG-Y-40
40
21
40
10
28
14
22
22.4
M14 x 1.5
11
0.13
SCG-Y-50
SCG-Y-50
50, 63
26
50
14
40
20
28
29.3
M18 x 1.5
14
0.30
SCG-Y-80
SCG-Y-80
80
31
65
22
60
30
40
43.2
M22 x 1.5
20
0.94
SCG-Y-100
SCG-Y-100
100
31
65
22
60
30
40
43.2
M26 x 1.5
20
0.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表