目錄: Choice Mold
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Choice Mold
BEF - Brass Extension Fittings
Choice Mold
Temperature Control
Powered by
CAD模型選擇
{choicemold/temperature_control/bef.prj},{NB=BEF350055},{CN=BEF350055},{HOLE=0.37500000},{P=0.06250000},{ND=0.31250},{H=0.563},{W=0.000},{C=0.000},{A=1.00},{L=5.5},{L1=0.3370},{L2=0.4850},{L3=0.6100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
HOLE
Hole
[Inch]
P
Thread Size
[Inch]
H
Hex Size
[Inch]
W
Counterbore Dia
[Inch]
C
Counterbore Depth
[Inch]
A
Head Length
[Inch]
L
Overall Length
[Inch]
BEF250025
BEF250025
1/4
1/16
0.375
0.750
1.000
0.69
2.5
BEF250040
BEF250040
1/4
1/16
0.375
0.750
1.000
1.00
4.0
BEF251025
BEF251025
1/4
1/8
0.438
0.875
1.250
0.69
2.5
BEF251040
BEF251040
1/4
1/8
0.438
0.875
1.250
1.00
4.0
BEF251055
BEF251055
1/4
1/8
0.438
0.875
1.250
1.00
5.5
BEF251070
BEF251070
1/4
1/8
0.438
0.875
1.250
1.00
7.0
BEF251085
BEF251085
1/4
1/8
0.438
0.875
1.250
1.00
8.5
BEF251100
BEF251100
1/4
1/8
0.438
0.875
1.250
1.00
10.0
BEF252025
BEF252025
1/4
1/4
0.563
0.875
1.500
0.88
2.5
BEF252040
BEF252040
1/4
1/4
0.563
0.875
1.500
1.25
4.0
BEF252055
BEF252055
1/4
1/4
0.563
0.875
1.500
1.25
5.5
BEF252070
BEF252070
1/4
1/4
0.563
0.875
1.500
1.25
7.0
BEF252075
BEF252075
1/4
1/4
0.563
0.875
1.500
1.25
7.5
BEF252085
BEF252085
1/4
1/4
0.563
0.875
1.500
1.25
8.5
BEF252100
BEF252100
1/4
1/4
0.563
0.875
1.500
1.25
10.0
BEF350025
BEF350025
3/8
1/16
0.563
0.000
0.000
0.88
2.5
BEF350040
BEF350040
3/8
1/16
0.563
0.000
0.000
1.00
4.0
BEF350055
BEF350055
3/8
1/16
0.563
0.000
0.000
1.00
5.5
BEF351025
BEF351025
3/8
1/8
0.563
1.000
1.250
0.88
2.5
BEF351040
BEF351040
3/8
1/8
0.563
1.000
1.250
1.00
4.0
BEF351055
BEF351055
3/8
1/8
0.563
1.000
1.250
1.00
5.5
BEF351070
BEF351070
3/8
1/8
0.563
1.000
1.250
1.00
7.0
BEF352025
BEF352025
3/8
1/4
0.563
1.000
1.500
0.88
2.5
BEF352040
BEF352040
3/8
1/4
0.563
1.000
1.500
1.25
4.0
BEF352055
BEF352055
3/8
1/4
0.563
1.000
1.500
1.25
5.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表