GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
中业轴承
Powered by
CAD模型選擇
{chinese_manufacturers/zy/gb283-2007-nup.prj},{NB=NUP2240E},{TYPE=NUP2240E},{D=200},{DD=360},{B=98},{FW=241.0},{EW=323.0},{R=4.0},{R1=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
[mm]
D
[mm]
DD
[mm]
B
[mm]
FW
[mm]
EW
[mm]
R
[mm]
R1
[mm]
NUP203E
NUP203E
17
40
12
22.1
35.1
0.6
0.3
NUP204E
NUP204E
20
47
14
26.5
41.5
1.0
0.6
NUP205E
NUP205E
25
52
15
31.5
46.5
1.0
0.6
NUP206E
NUP206E
30
62
16
37.5
55.5
1.0
0.6
NUP207E
NUP207E
35
72
17
44.0
64.0
1.1
0.6
NUP208E
NUP208E
40
80
18
49.5
71.5
1.1
1.1
NUP209E
NUP209E
45
85
19
54.5
76.5
1.1
1.1
NUP210E
NUP210E
50
90
20
59.5
81.5
1.1
1.1
NUP211E
NUP211E
55
100
21
66.0
90.0
1.5
1.1
NUP212E
NUP212E
60
110
22
72.0
100.0
1.5
1.5
NUP213E
NUP213E
65
120
23
78.5
108.5
1.5
1.5
NUP214E
NUP214E
70
125
24
83.5
113.5
1.5
1.5
NUP215E
NUP215E
75
130
25
88.5
118.5
1.5
1.5
NUP216E
NUP216E
80
140
26
95.3
127.3
2.0
2.0
NUP217E
NUP217E
85
150
28
100.5
136.5
2.0
2.0
NUP218E
NUP218E
90
160
30
107.0
145.0
2.0
2.0
NUP219E
NUP219E
95
170
32
112.5
154.5
2.1
2.1
NUP220E
NUP220E
100
180
34
119.0
163.0
2.1
2.1
NUP221E
NUP221E
105
190
36
125.0
173.0
2.1
2.1
NUP222E
NUP222E
110
200
38
132.5
180.5
2.1
2.1
NUP224E
NUP224E
120
215
40
143.5
195.5
2.1
2.1
NUP2203E
NUP2203E
17
40
16
22.1
35.1
0.6
0.6
NUP2204E
NUP2204E
20
47
18
26.1
41.5
1.0
0.6
NUP2205E
NUP2205E
25
52
18
31.5
46.5
1.0
0.6
NUP2206E
NUP2206E
30
62
20
37.5
55.5
1.0
0.6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB6181-86 - 六角开槽薄螺母—A和B级
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Q198C - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
LHLC-40 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB 836-88 - 滚花小头螺钉
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表