DIN 982 - Prevailing torque type hexagon nuts with non-metalic insert, high type
Chinese Manufacturers
宇星螺帽
Powered by
CAD模型選擇
{chinese_manufacturers/yuxing/din_982.prj},{NB=Sechskantmutter DIN 982 M14x1.5},{IDNR=},{NENN=M14x1.5},{D=14.000},{D1=12.376},{P=1.500},{DA=15.100},{M=16.000},{M1=12.100},{S=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DA
Diameter of the countersink
[mm]
M
Overall hight
[mm]
M1
Wrenching height
[mm]
S
Width accross flats
[mm]
Hexagon nut DIN 982 M5
5.000
4.134
0.800
5.750
6.300
4.400
8.000
Hexagon nut DIN 982 M6
6.000
4.917
1.000
6.750
8.000
4.900
10.000
Hexagon nut DIN 982 M7
7.000
5.917
1.000
7.750
8.500
6.140
11.000
Hexagon nut DIN 982 M8
8.000
6.647
1.250
8.750
9.500
6.440
13.000
Hexagon nut DIN 982 M8x1
8.000
6.917
1.000
8.750
9.500
6.440
13.000
Hexagon nut DIN 982 M10
10.000
8.376
1.500
10.800
11.500
8.040
17.000
Hexagon nut DIN 982 M10x1
10.000
8.917
1.000
10.800
11.500
8.040
17.000
Hexagon nut DIN 982 M10x1...
10.000
8.647
1.250
10.800
11.500
8.040
17.000
Hexagon nut DIN 982 M12
12.000
10.106
1.750
13.000
14.000
10.370
19.000
Hexagon nut DIN 982 M12x1...
12.000
10.376
1.500
13.000
14.000
10.370
19.000
Hexagon nut DIN 982 M12x1...
12.000
10.647
1.250
13.000
14.000
10.370
19.000
Hexagon nut DIN 982 M14
14.000
11.835
2.000
15.100
16.000
12.100
22.000
Hexagon nut DIN 982 M14x1...
14.000
12.376
1.500
15.100
16.000
12.100
22.000
Hexagon nut DIN 982 M16
16.000
13.835
2.000
17.300
18.000
14.100
24.000
Hexagon nut DIN 982 M16x1...
16.000
14.376
1.500
17.300
18.000
14.100
24.000
Hexagon nut DIN 982 M18
18.000
15.294
2.500
19.500
20.000
15.100
27.000
Hexagon nut DIN 982 M18x2
18.000
15.835
2.000
19.500
20.000
15.100
27.000
Hexagon nut DIN 982 M18x1...
18.000
16.376
1.500
19.500
20.000
15.100
27.000
Hexagon nut DIN 982 M20
20.000
17.294
2.500
21.600
22.000
16.900
30.000
Hexagon nut DIN 982 M20x2
20.000
17.835
2.000
21.600
22.000
16.900
30.000
Hexagon nut DIN 982 M20x1...
20.000
18.376
1.500
21.600
22.000
16.900
30.000
Hexagon nut DIN 982 M22
22.000
19.294
2.500
23.700
25.000
18.100
32.000
Hexagon nut DIN 982 M22x2
22.000
19.835
2.000
23.700
25.000
18.100
32.000
Hexagon nut DIN 982 M22x1...
22.000
20.376
1.500
23.700
25.000
18.100
32.000
Hexagon nut DIN 982 M24
24.000
20.752
3.000
25.900
28.000
20.200
36.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
DIN 982 - Prevailing torque type hexagon nuts with non-metallic insert, hig...
Fabory
13.02.2023
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 7380-2 - Edelstahl A2, Innensechskant
Böllhoff
26.10.2021
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
JIS B 1181 C - Hexagon nuts, C
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表