GB/T7810-1995-ukk-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb7810-1995-ukk-h.prj},{NB=UKK309+H2309 GB/T7810-1995},{IDNR=},{S=3},{T=UKK309+H2309},{D=45.000},{D0=40.000},{BB=57.000},{BB1=58.7},{BB3=50},{SUC=22},{SUEL=19.8},{AA=55.000},{A1=18},{H=138.000},{H1=125.000},{L=178.000},{L1=110.000},{DZ=45.000},{DD=100.000},{N2=55.000},{C=33.000},{CA=7.800},{CB=3.500},{B2=11.000},{P=1.500},{B5=7.000},{DD1=48.250},{F=2.000},{B6=15.000},{KD1=56.000},{KD2=65.000},{KBB=10.000},{KB=6.000},{KH=2.500},{MD3=45.000},{MD4=56.000},{MD5=69.000},{MF1=6.000},{A=15.000},{MM=42.500},{MF=6.000},{MB7=1.250},{MB2=5.000},{DA=100.000},{A1MIN=18.000},{A2MAX=38.000},{H2=90.000},{L2=18.000},{L3=97.000},{N=34.000},{N1=24.000},{B=39.000},{B1=50.000},{B3=50.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
S
[mm]
T
[mm]
D
[mm]
D0
[mm]
BB
[mm]
BB1
[mm]
BB3
[mm]
SUC
[mm]
SUEL
[mm]
AA
[mm]
A1
[mm]
H
[mm]
H1
[mm]
L
[mm]
L1
[mm]
UKK205+H2305 GB/T7810-199...
2
UKK205+H2305
25.000
20.000
34.100
44.4
35
14.3
17.5
51.000
13.5
94.000
76.000
104.000
69.000
UKK206+H2306 GB/T7810-199...
2
UKK206+H2306
30.000
25.000
38.100
48.4
38
15.9
18.3
53.000
13.5
107.000
89.000
118.000
74.000
UKK207+H2307 GB/T7810-199...
2
UKK207+H2307
35.000
30.000
42.900
51.1
43
17.5
18.8
53.000
13.5
107.000
89.000
132.000
81.000
UKK208+H2308 GB/T7810-199...
2
UKK208+H2308
40.000
35.000
49.200
56.3
46
19
21.4
67.000
17.5
124.000
101.000
146.000
91.000
UKK209+H2309 GB/T7810-199...
2
UKK209+H2309
45.000
40.000
49.200
56.3
50
19
21.4
67.000
17.5
124.000
101.000
149.000
91.000
UKK210+H2310 GB/T7810-199...
2
UKK210+H2310
50.000
45.000
51.600
62.7
55
19
24.6
67.000
17.5
124.000
101.000
153.000
92.000
UKK211+H2311 GB/T7810-199...
2
UKK211+H2311
55.000
50.000
55.600
71.4
59
22.2
27.8
72.000
27
152.000
130.000
191.000
120.000
UKK212+H2312 GB/T7810-199...
2
UKK212+H2312
60.000
55.000
65.100
77.8
62
25.4
31
72.000
27
152.000
130.000
196.000
120.000
UKK305+H2305 GB/T7810-199...
3
UKK305+H2305
25.000
20.000
38.000
46.8
35
15
16.7
36.000
12
89.000
80.000
122.000
76.000
UKK306+H2306 GB/T7810-199...
3
UKK306+H2306
30.000
25.000
43.000
50
38
17
17.5
41.000
16
100.000
90.000
137.000
85.000
UKK307+H2307 GB/T7810-199...
3
UKK307+H2307
35.000
30.000
48.000
51.6
43
19
18.3
45.000
16
111.000
100.000
150.000
94.000
UKK308+H2308 GB/T7810-199...
3
UKK308+H2308
40.000
35.000
52.000
57.1
46
19
19.8
50.000
18
124.000
112.000
162.000
100.000
UKK309+H2309 GB/T7810-199...
3
UKK309+H2309
45.000
40.000
57.000
58.7
50
22
19.8
55.000
18
138.000
125.000
178.000
110.000
UKK310+H2310 GB/T7810-199...
3
UKK310+H2310
50.000
45.000
61.000
66.6
55
22
24.6
61.000
20
151.000
140.000
191.000
117.000
UKK311+H2311 GB/T7810-199...
3
UKK311+H2311
55.000
50.000
66.000
73
59
25
27.8
66.000
22
163.000
150.000
207.000
127.000
UKK312+H2312 GB/T7810-199...
3
UKK312+H2312
60.000
55.000
71.000
79.4
62
26
30.95
71.000
22
178.000
160.000
220.000
135.000
UKK313+H2313 GB/T7810-199...
3
UKK313+H2313
65.000
60.000
75.000
85.7
65
30
32.55
80.000
26
190.000
170.000
238.000
146.000
UKK315+H2315 GB/T7810-199...
3
UKK315+H2315
75.000
65.000
82.000
100
73
32
37.3
90.000
26
216.000
192.000
262.000
160.000
UKK316+H2316 GB/T7810-199...
3
UKK316+H2316
80.000
70.000
86.000
106.4
78
34
40.5
102.000
30
230.000
204.000
282.000
174.000
UKK317+H2317 GB/T7810-199...
3
UKK317+H2317
85.000
75.000
96.000
109.5
82
40
42.05
102.000
32
240.000
214.000
298.000
183.000
UKK318+H2318 GB/T7810-199...
3
UKK318+H2318
90.000
80.000
96.000
115.9
86
40
43.65
110.000
32
255.000
228.000
312.000
192.000
UKK319+H2319 GB/T7810-199...
3
UKK319+H2319
95.000
85.000
103.000
122.3
90
41
38.9
110.000
35
270.000
240.000
322.000
197.000
UKK320+H2320 GB/T7810-199...
3
UKK320+H2320
100.000
90.000
108.000
128.6
97
42
50
120.000
35
290.000
260.000
345.000
210.000
UKK322+H2322 GB/T7810-199...
3
UKK322+H2322
110.000
100.000
117.000
0
105
46
0
130.000
38
320.000
285.000
385.000
235.000
UKK324+H2324 GB/T7810-199...
3
UKK324+H2324
120.000
110.000
126.000
0
112
51
0
140.000
45
355.000
320.000
432.000
267.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T7810-1995-uck - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LRPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LGP - Guide Plates
Chinese Manufacturers
21.05.2014
LGP - Guide Plates
Chinese Manufacturers
21.05.2014
LGBF - Guide Flanged Bushings
Chinese Manufacturers
21.05.2014
GB1-24 - 4 deal with contact in the center
Chinese Manufacturers
21.05.2014
GB/T17880.3-99 - 小沉头铆螺母
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
Q660 - Flared type tube fittings-tube connector hollow stay bolt
Chinese Manufacturers
21.05.2014
GB/T18195-2000 - 精密机械用六角螺母
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
LFB - Flanged Bushings
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表