GB/T3882-1995-uel - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
新疆滚动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/xjb/gb3882-1995-uel.prj},{NB=UEL215 GB/T3882-1995},{IDNR=},{SE=2},{T=UEL215},{D=75.000},{DD=130.000},{B1=92.100},{S=37.300},{S1=54.800},{C=34.000},{CMIN=25},{CMAX=34},{CA=9.200},{CB=4.500},{PXT=E215},{ED=75.000},{ED1=102.000},{ED2=87.700},{EB2=23.500},{EH=1.600},{EA1=6.400},{ER4=1.600},{ER3=0.400},{EG=8.500},{EM=10.000},{P=1.250},{D3=88.000},{H=1.600},{A=6.600},{R1=1.600},{R2=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
[mm]
T
[mm]
D
[mm]
DD
[mm]
B1
[mm]
S
[mm]
S1
[mm]
C
[mm]
CMIN
[mm]
CMAX
[mm]
CA
[mm]
CB
[mm]
PXT
[mm]
UEL201 GB/T3882-1995
2
UEL201
12.000
40.000
37.300
13.900
23.400
15.000
12
15
3.400
2.000
E201
UEL202 GB/T3882-1995
2
UEL202
15.000
40.000
37.300
13.900
23.400
15.000
12
15
3.400
2.000
E202
UEL203 GB/T3882-1995
2
UEL203
17.000
40.000
37.300
13.900
23.400
15.000
12
15
3.400
2.000
E203
UEL204 GB/T3882-1995
2
UEL204
20.000
47.000
43.700
17.100
26.600
17.000
14
17
3.700
2.000
E204
UEL205 GB/T3882-1995
2
UEL205
25.000
52.000
44.400
17.500
26.900
17.000
15
17
3.900
2.500
E205
UEL206 GB/T3882-1995
2
UEL206
30.000
62.000
48.400
18.300
30.100
19.000
16
19
5.000
2.500
E206
UEL207 GB/T3882-1995
2
UEL207
35.000
72.000
51.100
18.800
32.300
20.000
17
20
5.700
3.000
E207
UEL208 GB/T3882-1995
2
UEL208
40.000
80.000
56.300
21.400
34.900
21.000
18
21
6.200
3.000
E208
UEL209 GB/T3882-1995
2
UEL209
45.000
85.000
56.300
21.400
34.900
22.000
19
22
6.400
3.000
E209
UEL210 GB/T3882-1995
2
UEL210
50.000
90.000
62.700
24.600
38.100
24.000
20
24
6.500
3.500
E211
UEL211 GB/T3882-1995
2
UEL211
55.000
100.000
71.400
27.800
43.600
25.000
21
25
7.000
3.500
E211
UEL212 GB/T3882-1995
2
UEL212
60.000
110.000
77.800
31.000
46.800
27.000
22
27
7.600
4.000
E212
UEL213 GB/T3882-1995
2
UEL213
65.000
120.000
85.700
34.100
51.600
32.000
23
32
8.500
4.000
E213
UEL214 GB/T3882-1995
2
UEL214
70.000
125.000
85.700
34.100
51.600
33.000
24
33
8.900
4.000
E214
UEL215 GB/T3882-1995
2
UEL215
75.000
130.000
92.100
37.300
54.800
34.000
25
34
9.200
4.500
E215
UEL305 GB/T3882-1995
3
UEL305
25.000
62.000
46.800
16.700
30.100
24.000
17
24
5.400
3.000
E305
UEL306 GB/T3882-1995
3
UEL306
30.000
72.000
50.000
17.500
32.500
26.000
19
26
5.700
3.000
E306
UEL307 GB/T3882-1995
3
UEL307
35.000
80.000
51.600
18.300
33.300
28.000
21
28
6.200
3.000
E307
UEL308 GB/T3882-1995
3
UEL308
40.000
90.000
57.100
19.800
37.300
30.000
23
30
7.000
3.500
E308
UEL309 GB/T3882-1995
3
UEL309
45.000
100.000
58.700
19.800
38.900
33.000
25
33
7.800
3.500
E309
UEL310 GB/T3882-1995
3
UEL310
50.000
110.000
66.600
24.600
42.000
35.000
27
35
8.500
4.000
E310
UEL311 GB/T3882-1995
3
UEL311
55.000
120.000
73.000
27.800
45.200
37.000
29
37
9.200
4.000
E311
UEL312 GB/T3882-1995
3
UEL312
60.000
130.000
79.400
30.950
48.450
39.000
31
39
9.800
4.000
E312
UEL313 GB/T3882-1995
3
UEL313
65.000
140.000
85.200
32.550
53.150
41.000
33
41
10.500
4.000
E313
UEL314 GB/T3882-1995
3
UEL314
70.000
150.000
92.100
34.150
57.950
43.000
35
43
11.100
4.500
E314
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T3882-1995-uc - 滚动轴承 外球面球轴承和偏心套外形尺寸
Chinese Manufacturers
21.05.2014
Z12 - Locking assemblies, type Z12
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucfu - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukflu-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
GB/T18195-2000 - 精密机械用六角螺母
Chinese Manufacturers
21.05.2014
LGP - Guide Plates
Chinese Manufacturers
21.05.2014
LGBS - Lifter Guide Bushings
Chinese Manufacturers
21.05.2014
LRPB - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
LGBS - Lifter Guide Bushings
Chinese Manufacturers
21.05.2014
LCPP - Cam Centre Upper Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表