GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
信纯紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xinchun/gb819.2-1997-h1.prj},{NB=Screws GB/T 819.2 M4x30-H1},{IDNR=},{D=4.000},{P=0.700},{B=38.000},{DK1=9.4},{DK=8.400},{DKMAX=8.4},{DKMIN=8},{K=2.700},{R=1.000},{X=1.750},{NO=2},{HM1=4.600},{HH1=2.100},{HH1MIN=2.1},{HH1MAX=2.6},{ZM1=4.400},{ZH1=2.060},{ZH1MIN=2.06},{ZH1MAX=2.51},{HM2=4.600},{HH2=2.100},{HH2MIN=2.1},{HH2MAX=2.6},{ZM2=4.400},{ZH2=2.060},{ZH2MIN=2.060},{ZH2MAX=2.51},{L=30.000},{LMIN=29.58},{LMAX=30.42}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
B
min
[mm]
DK1
max
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
K
max
[mm]
R
max
[mm]
X
max
[mm]
NO
[mm]
HM1
[mm]
HH1
[mm]
HH1MIN
[mm]
HH1MAX
[mm]
ZM1
[mm]
ZH1
深度
[mm]
ZH1MIN
[mm]
ZH1MAX
[mm]
HM2
[mm]
HH2
深度
[mm]
HH2MIN
[mm]
HH2MAX
[mm]
ZM2
[mm]
ZH2
深度
[mm]
ZH2MIN
[mm]
ZH2MAX
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB/T 819.2 M2X3-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
3.000
2.8
3.2
螺钉 GB/T 819.2 M2X4-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
4.000
3.76
4.24
螺钉 GB/T 819.2 M2X5-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
5.000
4.76
5.24
螺钉 GB/T 819.2 M2X6-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
6.000
5.76
6.24
螺钉 GB/T 819.2 M2X8-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
8.000
7.71
8.29
螺钉 GB/T 819.2 M2X10-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
10.000
9.71
10.29
螺钉 GB/T 819.2 M2X12-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
12.000
11.65
12.35
螺钉 GB/T 819.2 M2X14-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
14.000
13.65
14.35
螺钉 GB/T 819.2 M2X16-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
16.000
15.65
16.35
螺钉 GB/T 819.2 M2X20-H1
2.000
0.400
25.000
4.4
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
0.950
0.95
1.2
1.900
0.950
0.95
1.2
1.900
0.900
0.9
1.2
1.900
0.950
0.950
1.2
20.000
19.58
20.42
螺钉 GB/T 819.2 M2.5X3-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
3.000
2.8
3.2
螺钉 GB/T 819.2 M2.5X4-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
4.000
3.76
4.24
螺钉 GB/T 819.2 M2.5X5-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
5.000
4.76
5.24
螺钉 GB/T 819.2 M2.5X6-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
6.000
5.76
6.24
螺钉 GB/T 819.2 M2.5X8-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
8.000
7.71
8.29
螺钉 GB/T 819.2 M2.5X10-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
10.000
9.71
10.29
螺钉 GB/T 819.2 M2.5X12-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
12.000
11.65
12.35
螺钉 GB/T 819.2 M2.5X14-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
14.000
13.65
14.35
螺钉 GB/T 819.2 M2.5X16-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
16.000
15.65
16.35
螺钉 GB/T 819.2 M2.5X20-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
20.000
19.58
20.42
螺钉 GB/T 819.2 M2.5X25-H1
2.500
0.450
25.000
5.5
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.400
1.4
1.8
2.800
1.480
1.48
1.73
2.700
1.250
1.25
1.55
2.500
1.220
1.220
1.47
25.000
24.58
25.42
螺钉 GB/T 819.2 M3X4-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
4.000
3.76
4.24
螺钉 GB/T 819.2 M3X5-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
5.000
4.76
5.24
螺钉 GB/T 819.2 M3X6-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
6.000
5.76
6.24
螺钉 GB/T 819.2 M3X8-H1
3.000
0.500
25.000
6.3
5.500
5.5
5.2
1.650
0.800
1.250
1
3.200
1.700
1.7
2.1
3.000
1.760
1.76
2.01
2.900
1.400
1.4
1.8
2.800
1.480
1.480
1.73
8.000
7.71
8.29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 819.2-1997-Z1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
4R110-06 - 4R110-06
Chinese Manufacturers
21.05.2014
LCPB - Cam Center Upper Blocks
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ukflu-h - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
LGBS - Lifter Guide Bushings
Chinese Manufacturers
21.05.2014
GB/T7810-1995-uelp - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LGPM - Heel Guide Plates
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表