Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
希迪管件
Powered by
CAD模型選擇
{chinese_manufacturers/xidi/q658.prj},{NB=Q6586},{DD0=6},{D0=4.0},{D1=M12x1.5},{D2=10.0},{D3=4.8},{D4=10},{LL3=24.0},{L5=12.0},{H=5.5},{R=2},{S=10},{M=12.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD0
[mm]
D0
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
LL3
[mm]
L5
[mm]
H
[mm]
R
[mm]
S
[mm]
Q6585
5
3.5
M10x1
8.4
4.3
8
20.5
9.5
4.5
2
8
Q6586
6
4.0
M12x1.5
10.0
4.8
10
24.0
12.0
5.5
2
10
Q6588
8
6.0
M14x1.5
11.7
7.0
11
28.5
13.5
5.5
2
11
Q65810
10
8.0
M16x1.5
13.7
9.0
13
30.5
14.5
6.0
2
16
Q65812
12
10.0
M18x1.5
15.7
11.0
15
31.5
14.5
6.0
2
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
4R110-06 - 4R110-06
Chinese Manufacturers
21.05.2014
4A130-06 - 4A130-06
Chinese Manufacturers
21.05.2014
LGPPC - Cam Pad Guide Plates
Chinese Manufacturers
21.05.2014
LRPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LGD12E - Shaft support linear guides
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表