GB/T 4663-94 - 滚动轴承 推力圆柱滚子轴承 外形尺寸
Chinese Manufacturers
澎利轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wpl/gb4663-94.prj},{NB=Rolling bearings 811/1400 GB/T4663-94},{IDNR=},{SE=11},{TA=811/1400},{D=1400.000},{DD=1630.000},{D1SMIN=1410.000},{DD1SMIN=1620.000},{T=180.000},{RSMIN=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SE
系列
[mm]
TA
轴承代号
[mm]
D
[mm]
DD
[mm]
D1SMIN
D1
[mm]
DD1SMIN
DD1
[mm]
T
[mm]
RSMIN
R
[mm]
滚动轴承 81100 GB/T 4663-94
11
81100
10.000
24.000
11.000
24.000
9.000
0.300
滚动轴承 81101 GB/T 4663-94
11
81101
12.000
26.000
13.000
26.000
9.000
0.300
滚动轴承 81102 GB/T 4663-94
11
81102
15.000
28.000
16.000
28.000
9.000
0.300
滚动轴承 81103 GB/T 4663-94
11
81103
17.000
30.000
18.000
30.000
9.000
0.300
滚动轴承 81104 GB/T 4663-94
11
81104
20.000
35.000
21.000
35.000
10.000
0.300
滚动轴承 81105 GB/T 4663-94
11
81105
25.000
42.000
26.000
42.000
11.000
0.600
滚动轴承 81106 GB/T 4663-94
11
81106
30.000
47.000
32.000
47.000
11.000
0.600
滚动轴承 81107 GB/T 4663-94
11
81107
35.000
52.000
37.000
52.000
12.000
0.600
滚动轴承 81108 GB/T 4663-94
11
81108
40.000
60.000
42.000
60.000
13.000
0.600
滚动轴承 81109 GB/T 4663-94
11
81109
45.000
65.000
47.000
65.000
14.000
0.600
滚动轴承 81110 GB/T 4663-94
11
81110
50.000
70.000
52.000
70.000
14.000
0.600
滚动轴承 81111 GB/T 4663-94
11
81111
55.000
78.000
57.000
78.000
16.000
0.600
滚动轴承 81112 GB/T 4663-94
11
81112
60.000
85.000
62.000
85.000
17.000
1.000
滚动轴承 81113 GB/T 4663-94
11
81113
65.000
90.000
67.000
90.000
18.000
1.000
滚动轴承 81114 GB/T 4663-94
11
81114
70.000
95.000
72.000
95.000
18.000
1.000
滚动轴承 81115 GB/T 4663-94
11
81115
75.000
100.000
77.000
100.000
19.000
1.000
滚动轴承 81116 GB/T 4663-94
11
81116
80.000
105.000
82.000
105.000
19.000
1.000
滚动轴承 81117 GB/T 4663-94
11
81117
85.000
110.000
87.000
110.000
19.000
1.000
滚动轴承 81118 GB/T 4663-94
11
81118
90.000
120.000
92.000
120.000
22.000
1.000
滚动轴承 81120 GB/T 4663-94
11
81120
100.000
135.000
102.000
135.000
25.000
1.000
滚动轴承 81122 GB/T 4663-94
11
81122
110.000
145.000
112.000
145.000
25.000
1.000
滚动轴承 81124 GB/T 4663-94
11
81124
120.000
155.000
122.000
155.000
25.000
1.000
滚动轴承 81126 GB/T 4663-94
11
81126
130.000
170.000
132.000
170.000
30.000
1.000
滚动轴承 81128 GB/T 4663-94
11
81128
140.000
180.000
142.000
178.000
31.000
1.000
滚动轴承 81130 GB/T 4663-94
11
81130
150.000
190.000
152.000
188.000
31.000
1.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T301-1995-52000 - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
ST - ST
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
BF - BF
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T300-1995 - 滚动轴承 四列圆锥滚子轴承外形尺寸
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-20-2002 - Tee,B type,flared tube
Chinese Manufacturers
21.05.2014
LWPT - Thin Wear Plates (10t)
Chinese Manufacturers
21.05.2014
Z1 - Z1型胀紧联结套
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表