LCP - Cam Center Guide Blocks
Chinese Manufacturers
峰成三复轴承
Powered by
CAD模型選擇
{chinese_manufacturers/sf/lcp.prj},{NB=LCP-40x250},{CNSORDERNO=LCP-40x250},{NENN=LCP},{W=40.000},{H=45.000},{LL=250.000},{L=100.000},{A=15.000},{D1=13.000},{D2=20.000},{S=30.000},{N=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NENN
ⁿ/ₐ
W
[mm]
H
[mm]
LL
[mm]
L
[mm]
A
[mm]
D1
[mm]
D2
[mm]
S
[mm]
N
[mm]
LCP-40x150
LCP-40x150
LCP
40.000
45.000
150.000
100.000
15.000
13.000
20.000
30.000
2.000
LCP-40x200
LCP-40x200
LCP
40.000
45.000
200.000
150.000
15.000
13.000
20.000
30.000
2.000
LCP-40x250
LCP-40x250
LCP
40.000
45.000
250.000
100.000
15.000
13.000
20.000
30.000
3.000
LCP-60x150
LCP-60x150
LCP
60.000
60.000
150.000
100.000
20.000
18.000
32.000
38.000
2.000
LCP-60x200
LCP-60x200
LCP
60.000
60.000
200.000
150.000
20.000
18.000
32.000
38.000
2.000
LCP-60x250
LCP-60x250
LCP
60.000
60.000
250.000
100.000
20.000
18.000
32.000
38.000
3.000
LCP-60x300
LCP-60x300
LCP
60.000
60.000
300.000
125.000
20.000
18.000
32.000
38.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表