HB4-8-2002 - Union,screwed-onto,flared tube
Chinese Manufacturers
凤舞管阀
Powered by
CAD模型選擇
{chinese_manufacturers/fengwu/hb4-8-2002.prj},{NB=HB4-8-16},{IDNR=},{SERIES=1},{D0=16},{DN=-},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{M1=M24X1.5},{DD1=24},{P1=1.5},{DD2=21.6},{DD3=36.9},{T1=12},{L=43},{S=32},{H1=4},{R=1.0},{MAL=3.88},{MST=10.81}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
[mm]
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
ⁿ/ₐ
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
M1
[mm]
DD1
[mm]
P1
[mm]
DD2
(h11)
[mm]
DD3
approximation
[mm]
T1
[mm]
L
[mm]
S
[mm]
H1
[mm]
R
[mm]
MAL
weight of 100 pieces of Aluminium alloy in theory
[Kg]
MST
weight of 100 pieces of steel in theory
[Kg]
HB4-8-2
1
2
-
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
M6
6
1.0
4.3
13.8
6
26
12
3
0.5
0.27
-
HB4-8-3
1
3
-
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
M8X1
8
1.0
6.3
16.2
7
27
14
3
0.5
0.5
-
HB4-8-2-4
2
-
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
M8
8
1.3
6.0
16.2
7
29
14
3
0.6
-
1.51
HB4-8-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
M10X1
10
1.0
8.3
19.6
8
31
17
3
1.0
0.81
2.26
HB4-8-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
M10
10
1.5
7.6
19.6
7
32
17
4
0.6
0.85
2.38
HB4-8-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
M12X1
12
1.0
10.3
21.9
9
32
19
3
1.0
1.06
2.95
HB4-8-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
M12X1.5
12
1.5
9.6
21.9
8
33
19
4
0.6
1.12
3.14
HB4-8-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
M14X1
14
1.0
12.3
25.4
9
33
22
3
1.0
1.37
3.82
HB4-8-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
M14X1.5
14
1.5
11.6
25.4
8
36
22
4
0.6
1.54
4.32
HB4-8-10
1
10
-
10.0
11.0
15.8
M18X1.5
18
1.5
5.0
15
M16X1
16
1.0
14.3
25.4
10
37
22
3
1.0
1.59
4.43
HB4-8-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
M16X1.5
16
1.5
13.6
27.7
11
39
24
4
0.6
2.29
6.42
HB4-8-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
M20X1.5
20
1.5
17.6
31.2
10
38
27
4
1.0
2.62
7.3
HB4-8-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
M20X1.5
20
1.5
17.6
31.2
10
40
27
4
0.6
2.97
8.32
HB4-8-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
M20X1.5
20
1.5
17.6
31.2
10
39
27
4
1.0
2.47
6.88
HB4-8-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
M22X1.5
22
1.5
19.6
34.6
10
40
30
4
1.0
3.28
9.14
HB4-8-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
M22X1.5
22
1.5
19.6
34.6
10
42
30
4
0.6
3.73
10.45
HB4-8-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
M24X1.5
24
1.5
21.6
36.9
12
43
32
4
1.0
3.88
10.81
HB4-8-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
M24X1.5
24
1.5
21.6
36.9
12
44
32
4
0.6
4.82
13.45
HB4-8-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
M27X1.5
27
1.5
24.6
41.6
12
45
36
4
1.0
5.19
14.46
HB4-8-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
M27X1.5
27
1.5
24.6
41.6
12
46
36
4
0.6
5.97
16.7
HB4-8-20
1
20
-
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
M30X1.5
30
1.5
27.6
47.4
13
49
41
4
1.0
6.9
19.22
HB4-8-2-22
2
-
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
M30X1.5
30
1.5
27.6
47.4
13
51
41
4
0.6
7.52
21.1
HB4-8-22
1
22
-
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
M30X1.5
30
1.5
27.6
47.4
13
49
41
4
1.0
6
16.71
HB4-8-2-25
2
-
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
M30X1.5
30
1.5
27.6
47.4
13
51
41
4
0.6
7.2
20.2
HB4-8-25
1
25
-
25.0
26.4
36.0
M39X2
39
2.0
8.5
22
M33X1.5
33
1.5
30.6
53.1
14
52
46
4
1.0
9.17
25.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HB4-4-2002 - Union,flared tube
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
HB4-9-2002 - Reducer,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
DIN 562 - Square thin nuts
Chinese Manufacturers
27.05.2014
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
GB802-88 - 组合式盖型螺母
Chinese Manufacturers
21.05.2014
HB4-6-2002 - Union,with flange,flared tube
Chinese Manufacturers
21.05.2014
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表