GB806-88 - 滚花高螺母
Chinese Manufacturers
凡易紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/fanyi/gb806-88.prj},{NB=Nuts GB 806 M3},{GUIGE=M3},{D=3.000},{P=0.350},{DK=11.000},{DKMAX=11.000},{DKMIN=10.730},{M=7.000},{MMAX=7.000},{MMIN=6.640},{K=2.800},{DW=6.000},{DWMAX=6.000},{DWMIN=5.700},{DA=3.500},{DAMAX=3.500},{DAMIN=3.200},{T=2.000},{TMAX=2.000},{R=2.000},{RMIN=2.000},{H=1.200},{D1=5.200},{C=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DK
Before knurling
[mm]
DKMAX
[mm]
DKMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
K
[mm]
DW
[mm]
DWMAX
[mm]
DWMIN
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
T
[mm]
TMAX
[mm]
R
[mm]
RMIN
[mm]
H
[mm]
D1
[mm]
C
[mm]
螺母 GB 806 M1.6
M1.6
1.600
0.200
7.000
7.000
6.780
4.700
4.700
4.400
2.000
4.000
4.000
3.700
2.050
2.050
1.800
1.500
1.500
1.250
1.250
0.800
3.600
0.200
螺母 GB 806 M2
M2
2.000
0.250
8.000
8.000
7.780
5.000
5.000
4.700
2.000
4.500
4.500
4.200
2.450
2.450
2.200
1.500
1.500
1.250
1.250
1.000
3.800
0.200
螺母 GB 806 M2.5
M2.5
2.500
0.350
9.000
9.000
8.780
5.500
5.500
5.200
2.200
5.000
5.000
4.700
2.950
2.950
2.700
2.000
2.000
1.500
1.500
1.000
4.400
0.200
螺母 GB 806 M3
M3
3.000
0.350
11.000
11.000
10.730
7.000
7.000
6.640
2.800
6.000
6.000
5.700
3.500
3.500
3.200
2.000
2.000
2.000
2.000
1.200
5.200
0.300
螺母 GB 806 M4
M4
4.000
0.500
12.000
12.000
11.730
8.000
8.000
7.640
3.000
8.000
8.000
7.640
4.500
4.500
4.200
2.500
2.500
2.000
2.000
1.500
6.400
0.300
螺母 GB 806 M5
M5
5.000
0.500
16.000
16.000
15.730
10.000
10.000
9.640
4.000
10.000
10.000
9.640
5.500
5.500
5.200
3.000
3.000
2.500
2.500
2.000
9.000
0.500
螺母 GB 806 M6
M6
6.000
0.750
20.000
20.000
19.670
12.000
12.000
11.570
5.000
12.000
12.000
11.570
6.560
6.560
6.200
4.000
4.000
3.000
3.000
2.500
11.000
0.500
螺母 GB 806 M8
M8
8.000
1.000
24.000
24.000
23.670
16.000
16.000
15.570
6.000
16.000
16.000
15.570
8.860
8.860
8.500
5.000
5.000
4.000
4.000
3.000
13.000
0.800
螺母 GB 806 M10
M10
10.000
1.250
30.000
30.000
29.670
20.000
20.000
19.480
8.000
20.000
20.000
19.480
10.930
10.930
10.500
6.500
6.500
5.000
5.000
3.800
17.500
0.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
HB4-24-2002 - Tee,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
LHL-80 - H-Type Lifers
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-B...
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB812-88 - 圆螺母
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB815-88 B - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB/T301-1995-53000u - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表