LUP - Cam Upper Plates
Chinese Manufacturers
博盛滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/bsb/lup.prj},{NB=LUP-85x200-SP},{CNSORDERNO=LUP-85x200-SP},{W=85.000},{LL=200.000},{T=28.000},{W1=30.000},{L1=25.000},{L2=75.000},{W2=60.000},{D=22.000},{QTY=3.000},{TYPE=B},{MA=SP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
LL
[mm]
T
[mm]
W1
[mm]
L1
Bolt Hole
[mm]
L2
Bolt Hole
[mm]
W2
Bolt Hole
[mm]
D
Bolt Hole
[mm]
QTY
Bolt Hole
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LUP-70x160-SP
LUP-70x160-SP
70.000
160.000
25.000
25.000
25.000
110.000
50.000
18.000
2.000
A
LUP-70x200-SP
LUP-70x200-SP
70.000
200.000
25.000
30.000
25.000
75.000
50.000
18.000
3.000
B
LUP-70x240-SP
LUP-70x240-SP
70.000
240.000
25.000
30.000
30.000
90.000
50.000
18.000
3.000
B
LUP-85x75-SP
LUP-85x75-SP
85.000
75.000
28.000
30.000
17.500
40.000
60.000
18.000
2.000
A
LUP-85x100-SP
LUP-85x100-SP
85.000
100.000
28.000
30.000
25.000
50.000
60.000
18.000
2.000
A
LUP-85x125-SP
LUP-85x125-SP
85.000
125.000
28.000
30.000
25.000
75.000
60.000
18.000
2.000
A
LUP-85x150-SP
LUP-85x150-SP
85.000
150.000
28.000
30.000
25.000
50.000
60.000
18.000
3.000
B
LUP-85x200-SP
LUP-85x200-SP
85.000
200.000
28.000
30.000
25.000
75.000
60.000
22.000
3.000
B
LUP-85x240-SP
LUP-85x240-SP
85.000
240.000
28.000
30.000
30.000
90.000
60.000
22.000
3.000
B
LUP-85x250-SP
LUP-85x250-SP
85.000
250.000
28.000
30.000
35.000
90.000
60.000
22.000
3.000
B
LUP-85x300-SP
LUP-85x300-SP
85.000
300.000
28.000
30.000
30.000
80.000
60.000
22.000
4.000
C
LUP-85x350-SP
LUP-85x350-SP
85.000
350.000
28.000
30.000
40.000
90.000
60.000
22.000
4.000
C
LUP-85x400-SP
LUP-85x400-SP
85.000
400.000
28.000
30.000
35.000
110.000
60.000
22.000
4.000
C
LUP-100x200-SP
LUP-100x200-SP
100.000
200.000
28.000
30.000
25.000
75.000
70.000
22.000
3.000
B
LUP-100x240-SP
LUP-100x240-SP
100.000
240.000
28.000
30.000
30.000
90.000
70.000
22.000
3.000
B
LUP-100x300-SP
LUP-100x300-SP
100.000
300.000
28.000
30.000
30.000
80.000
70.000
22.000
4.000
C
LUP-100x350-SP
LUP-100x350-SP
100.000
350.000
28.000
30.000
40.000
90.000
70.000
22.000
4.000
C
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LUPC - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LGD12E - Shaft support linear guides
Chinese Manufacturers
21.05.2014
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
4A130-06 - 4A130-06
Chinese Manufacturers
21.05.2014
4A120-06 - 4A120-06
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB56-88 - 六角厚螺母
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ucc - 滚动轴承 带座外球面球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表