LWPT - Thin Wear Plates (10t)
Chinese Manufacturers
安阳新科特种合金
Powered by
CAD模型選擇
{chinese_manufacturers/ayxk/lwpt.prj},{NB=LWPT-58x150},{CNSORDERNO=LWPT-58x150},{W=58.000},{L=150.000},{A=0.000},{B=100.000},{TYPE=A},{QTY=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
L
[mm]
A
[mm]
B
[mm]
TYPE
ⁿ/ₐ
QTY
Bolt Holes Q ty
ⁿ/ₐ
LWPT-28x75
LWPT-28x75
28.000
75.000
0.000
45.000
A
2
LWPT-28x100
LWPT-28x100
28.000
100.000
0.000
50.000
A
2
LWPT-28x125
LWPT-28x125
28.000
125.000
0.000
75.000
A
2
LWPT-28x150
LWPT-28x150
28.000
150.000
0.000
100.000
A
2
LWPT-38x75
LWPT-38x75
38.000
75.000
0.000
45.000
A
2
LWPT-38x100
LWPT-38x100
38.000
100.000
0.000
50.000
A
2
LWPT-38x125
LWPT-38x125
38.000
125.000
0.000
75.000
A
2
LWPT-38x150
LWPT-38x150
38.000
150.000
0.000
100.000
A
2
LWPT-48x75
LWPT-48x75
48.000
75.000
0.000
45.000
A
2
LWPT-48x100
LWPT-48x100
48.000
100.000
0.000
50.000
A
2
LWPT-48x125
LWPT-48x125
48.000
125.000
0.000
75.000
A
2
LWPT-48x150
LWPT-48x150
48.000
150.000
0.000
100.000
A
2
LWPT-48x200
LWPT-48x200
48.000
200.000
0.000
150.000
A
2
LWPT-58x75
LWPT-58x75
58.000
75.000
0.000
45.000
A
2
LWPT-58x100
LWPT-58x100
58.000
100.000
0.000
50.000
A
2
LWPT-58x125
LWPT-58x125
58.000
125.000
0.000
75.000
A
2
LWPT-58x150
LWPT-58x150
58.000
150.000
0.000
100.000
A
2
LWPT-58x200
LWPT-58x200
58.000
200.000
0.000
150.000
A
2
LWPT-75x75
LWPT-75x75
75.000
75.000
0.000
25.000
A
2
LWPT-75x100
LWPT-75x100
75.000
100.000
0.000
50.000
A
2
LWPT-75x125
LWPT-75x125
75.000
125.000
0.000
75.000
A
2
LWPT-75x150
LWPT-75x150
75.000
150.000
0.000
100.000
A
2
LWPT-75x175
LWPT-75x175
75.000
175.000
0.000
125.000
A
2
LWPT-75x200
LWPT-75x200
75.000
200.000
0.000
150.000
A
2
LWPT-100x100
LWPT-100x100
100.000
100.000
50.000
50.000
B
4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
ST - ST
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
12A-Ku - 12A-Ku
Chinese Manufacturers
21.05.2014
SI Basic - SI Basic
Chinese Manufacturers
21.05.2014
4A120-06 - 4A120-06
Chinese Manufacturers
21.05.2014
4A120-M5 - 4A120-M5
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
DISC BEARFING - DISC BEARFING
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB 840-88 B - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表