LUPV - Cam Upper Plates-VDI 3357
Chinese Manufacturers
安阳新科特种合金
Powered by
CAD模型選擇
{chinese_manufacturers/ayxk/lupv.prj},{NB=LUPV-100x160x25},{CNSORDERNO=LUPV-100x160x25},{W=100.000},{LL=160.000},{T=25.000},{W2=30.000},{W1=60.000},{D=17.500},{L=70.000},{L1=0.000},{L2=45.000},{QTY=2},{TYPE=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
LL
[mm]
T
[mm]
W2
[mm]
W1
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
QTY
Blo Holes Q ty
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
LUPV-35x160x10
LUPV-35x160x10
35.000
160.000
10.000
10.000
20.000
11.000
70.000
0.000
45.000
2
A
LUPV-35x200x10
LUPV-35x200x10
35.000
200.000
10.000
10.000
20.000
11.000
110.000
0.000
45.000
2
A
LUPV-35x250x10
LUPV-35x250x10
35.000
250.000
10.000
10.000
20.000
11.000
80.000
0.000
45.000
3
B
LUPV-45x160x15
LUPV-45x160x15
45.000
160.000
15.000
15.000
30.000
13.500
70.000
0.000
45.000
2
A
LUPV-45x200x15
LUPV-45x200x15
45.000
200.000
15.000
15.000
30.000
13.500
110.000
0.000
45.000
2
A
LUPV-45x250x15
LUPV-45x250x15
45.000
250.000
15.000
15.000
30.000
13.500
80.000
0.000
45.000
3
B
LUPV-55x160x15
LUPV-55x160x15
55.000
160.000
15.000
20.000
35.000
17.500
70.000
0.000
45.000
2
A
LUPV-55x200x15
LUPV-55x200x15
55.000
200.000
15.000
20.000
35.000
17.500
110.000
0.000
45.000
2
A
LUPV-55x250x15
LUPV-55x250x15
55.000
250.000
15.000
20.000
35.000
17.500
80.000
0.000
45.000
3
B
LUPV-75x160x25
LUPV-75x160x25
75.000
160.000
25.000
25.000
40.000
17.500
70.000
0.000
45.000
2
A
LUPV-75x200x25
LUPV-75x200x25
75.000
200.000
25.000
25.000
40.000
17.500
110.000
0.000
45.000
2
A
LUPV-75x250x25
LUPV-75x250x25
75.000
250.000
25.000
25.000
40.000
17.500
80.000
0.000
45.000
3
B
LUPV-85x160x30
LUPV-85x160x30
85.000
160.000
30.000
30.000
60.000
22.000
70.000
0.000
45.000
2
A
LUPV-85x200x30
LUPV-85x200x30
85.000
200.000
30.000
30.000
60.000
22.000
110.000
0.000
45.000
2
A
LUPV-85x250x30
LUPV-85x250x30
85.000
250.000
30.000
30.000
60.000
22.000
80.000
0.000
45.000
3
B
LUPV-85x300x30
LUPV-85x300x30
85.000
300.000
30.000
30.000
60.000
22.000
105.000
0.000
45.000
3
B
LUPV-85x350x30
LUPV-85x350x30
85.000
350.000
30.000
30.000
60.000
22.000
130.000
0.000
45.000
3
B
LUPV-85x400x30
LUPV-85x400x30
85.000
400.000
30.000
30.000
60.000
22.000
80.000
75.000
45.000
5
C
LUPV-100x160x25
LUPV-100x160x25
100.000
160.000
25.000
30.000
60.000
17.500
70.000
0.000
45.000
2
A
LUPV-100x200x25
LUPV-100x200x25
100.000
200.000
25.000
30.000
60.000
17.500
110.000
0.000
45.000
2
A
LUPV-100x250x25
LUPV-100x250x25
100.000
250.000
25.000
30.000
60.000
17.500
80.000
0.000
45.000
3
B
LUPV-100x400x25
LUPV-100x400x25
100.000
400.000
25.000
30.000
60.000
17.500
80.000
75.000
45.000
5
C
LUPV-100x160x30
LUPV-100x160x30
100.000
160.000
30.000
30.000
60.000
22.000
70.000
0.000
45.000
2
A
LUPV-100x200x30
LUPV-100x200x30
100.000
200.000
30.000
30.000
60.000
22.000
110.000
0.000
45.000
2
A
LUPV-100x250x30
LUPV-100x250x30
100.000
250.000
30.000
30.000
60.000
22.000
80.000
0.000
45.000
3
B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
GB/T17880.4-99 - 120°小沉头铆螺母
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
DISC BEARFING - DISC BEARFING
Chinese Manufacturers
21.05.2014
LTPSB - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
SI Double-shaft - SI Double-shaft
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表