M 3 - Without hub
Chiaravalli
Open transmission
Straight spur gears and racks
Without hub
Powered by
CAD模型選擇
{chiaravalli/open_transmission/straight_spur_gears_and_racks/without_hub/m3.prj},{NB=30230075},{Z=75},{CODE=30230075},{DE=231},{DP=225},{D1=25},{B=30},{WEIGHT=9.21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
CODE
PART NUMBER
ⁿ/ₐ
DE
De
[mm]
DP
Dp
[mm]
D1
[mm]
B
[mm]
WEIGHT
Weight
[kg]
30230050
50
30230050
156
150
25
30
4.06
30230052
52
30230052
162
156
25
30
4.40
30230055
55
30230055
171
165
25
30
4.93
30230057
57
30230057
177
171
25
30
5.30
30230060
60
30230060
186
180
25
30
5.89
30230065
65
30230065
201
195
25
30
6.92
30230070
70
30230070
216
210
25
30
8.00
30230072
72
30230072
222
216
25
30
8.47
30230075
75
30230075
231
225
25
30
9.21
30230076
76
30230076
234
228
25
30
9.46
30230080
80
30230080
246
240
25
30
10.49
30230085
85
30230085
261
255
25
30
11.76
30230090
90
30230090
276
270
25
30
13.82
30230095
95
30230095
291
285
25
30
14.86
30230100
100
30230100
306
300
25
30
16.48
30230110
110
30230110
336
320
25
30
19.97
30230114
114
30230114
348
342
25
30
21.40
30230120
120
30230120
366
360
25
30
23.74
30230127
127
30230127
387
381
25
30
26.61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表