D5 - Aluminium Telescopic Slide - Full Extension - max Load rating : 71 kg - Lengths : 250 - 1200 mm
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/aluminium/d5.prj},{NB=chambrelan_D5-0600-0},{NNCUSTOM=D5},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D5-0600},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=600},{D=615},{LOAD=71},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D5},{INAMECLOSED=00350__d52d06002d0},{INAMEOPEN=00351__d52d06002d1},{SHA256CLOSED=cV+hvz4Y7UtFgQpCnZbFiTKIhvumFUwzNv9ptV2LqhE=},{SHA256OPEN=fW/mACNN55pDEareITWYRdrX05INbZ//2kmv8pUJ4a0=},{NAMECLOSED=00350__d5-0600-0},{NAMEOPEN=00351__d5-0600-1},{REFCLOSED=D5-0600-0},{REFOPEN=D5-0600-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D5-0250
D5-0250
3 beams ball bearing tele...
Aluminium
250
275
41
CHAMBRELAN - D5-0300
D5-0300
3 beams ball bearing tele...
Aluminium
300
315
49
CHAMBRELAN - D5-0350
D5-0350
3 beams ball bearing tele...
Aluminium
350
375
55
CHAMBRELAN - D5-0400
D5-0400
3 beams ball bearing tele...
Aluminium
400
415
60
CHAMBRELAN - D5-0450
D5-0450
3 beams ball bearing tele...
Aluminium
450
475
64
CHAMBRELAN - D5-0500
D5-0500
3 beams ball bearing tele...
Aluminium
500
515
68
CHAMBRELAN - D5-0550
D5-0550
3 beams ball bearing tele...
Aluminium
550
575
70
CHAMBRELAN - D5-0600
D5-0600
3 beams ball bearing tele...
Aluminium
600
615
71
CHAMBRELAN - D5-0650
D5-0650
3 beams ball bearing tele...
Aluminium
650
675
70
CHAMBRELAN - D5-0700
D5-0700
3 beams ball bearing tele...
Aluminium
700
715
69
CHAMBRELAN - D5-0750
D5-0750
3 beams ball bearing tele...
Aluminium
750
775
67
CHAMBRELAN - D5-0800
D5-0800
3 beams ball bearing tele...
Aluminium
800
815
64
CHAMBRELAN - D5-0850
D5-0850
3 beams ball bearing tele...
Aluminium
850
875
60
CHAMBRELAN - D5-0900
D5-0900
3 beams ball bearing tele...
Aluminium
900
915
55
CHAMBRELAN - D5-1000
D5-1000
3 beams ball bearing tele...
Aluminium
1000
1015
43
CHAMBRELAN - D5-1100
D5-1100
3 beams ball bearing tele...
Aluminium
1100
1115
31
CHAMBRELAN - D5-1200
D5-1200
3 beams ball bearing tele...
Aluminium
1200
1215
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表