D53 - Aluminium Telescopic Slide - Partial Extension - max Load rating : 60 kg - Lengths : 200 - 1000 mm
Chambrelan
Telescopic slides with partial extension
Aluminium telescopic slides with partial extension
Powered by
CAD模型選擇
{chambrelan/partial20extension/aluminium/d53.prj},{NB=chambrelan_D53-0550-0},{NNCUSTOM=D53},{NTCUSTOM=2 beams ball bearing telescopic slides},{CNSORDERNO=D53-0550},{DESC=2 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=550},{D=370},{LOAD=57},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D53},{INAMECLOSED=00540__d532d05502d0},{INAMEOPEN=00541__d532d05502d1},{SHA256CLOSED=llcScwhw0dR2rkf55hiCulvIpzgWKDqp9QMJJxiRqPg=},{SHA256OPEN=cWzQmhlVEAzIBw0TRQQe/d+6GjUgtTpHcC+f5zd5X84=},{NAMECLOSED=00540__d53-0550-0},{NAMEOPEN=00541__d53-0550-1},{REFCLOSED=D53-0550-0},{REFOPEN=D53-0550-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D53-0200
D53-0200
2 beams ball bearing tele...
Aluminium
200
80
40
CHAMBRELAN - D53-0250
D53-0250
2 beams ball bearing tele...
Aluminium
250
130
40
CHAMBRELAN - D53-0300
D53-0300
2 beams ball bearing tele...
Aluminium
300
180
40
CHAMBRELAN - D53-0350
D53-0350
2 beams ball bearing tele...
Aluminium
350
230
40
CHAMBRELAN - D53-0400
D53-0400
2 beams ball bearing tele...
Aluminium
400
280
40
CHAMBRELAN - D53-0450
D53-0450
2 beams ball bearing tele...
Aluminium
450
310
47
CHAMBRELAN - D53-0500
D53-0500
2 beams ball bearing tele...
Aluminium
500
340
53
CHAMBRELAN - D53-0550
D53-0550
2 beams ball bearing tele...
Aluminium
550
370
57
CHAMBRELAN - D53-0600
D53-0600
2 beams ball bearing tele...
Aluminium
600
400
60
CHAMBRELAN - D53-0650
D53-0650
2 beams ball bearing tele...
Aluminium
650
430
59
CHAMBRELAN - D53-0700
D53-0700
2 beams ball bearing tele...
Aluminium
700
480
57
CHAMBRELAN - D53-0750
D53-0750
2 beams ball bearing tele...
Aluminium
750
510
56
CHAMBRELAN - D53-0800
D53-0800
2 beams ball bearing tele...
Aluminium
800
540
55
CHAMBRELAN - D53-0850
D53-0850
2 beams ball bearing tele...
Aluminium
850
570
53
CHAMBRELAN - D53-0900
D53-0900
2 beams ball bearing tele...
Aluminium
900
600
52
CHAMBRELAN - D53-1000
D53-1000
2 beams ball bearing tele...
Aluminium
1000
680
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表