AP - Pipe with flap
CATTINAIR
Standardised Pipes
A Series
A Series - Regulating Pieces
Powered by
CAD模型選擇
{cattinair/standardised_pipes/a_series/a_series_regulating_part/ap_asmtab.prj},{NB=300AP},{D=300},{EP=1.5},{L=250},{BT=10},{RL=88},{PPATH=ap/ap_asmtpl.prj},{REF=000213},{KG=5.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Diameter
[mm]
EP
Thickness
[mm]
L
Length
[mm]
BT
Folded edge
[mm]
RL
Radius
[mm]
REF
Article number
ⁿ/ₐ
KG
Poid
[kg]
80AP-000202
80
1.0
120
8
38
000202
0.5
100AP-000203
100
1.0
150
8
48
000203
0.8
120AP-000204
120
1.0
180
8
58
000204
1.1
140AP-000205
140
1.0
210
10
68
000205
1.6
160AP-000206
160
1.0
240
10
78
000206
2.2
180AP-000207
180
1.5
250
10
88
000207
2.4
200AP-000208
200
1.5
250
10
88
000208
2.7
220AP-000209
220
1.5
250
10
88
000209
3.0
240AP-000210
240
1.5
250
10
88
000210
3.4
260AP-000211
260
1.5
250
10
88
000211
3.9
280AP-000212
280
1.5
250
10
88
000212
4.5
300AP-000213
300
1.5
250
10
88
000213
5.1
325AP-000214
325
1.5
325
10
88
000214
6.5
350AP-000215
350
1.5
350
10
88
000215
7.4
375AP-000216
375
1.5
375
10
88
000216
8.4
400AP-000217
400
1.5
400
12
88
000217
9.5
425AP-000218
425
1.5
425
12
88
000218
10.6
450AP-000219
450
1.5
450
12
88
000219
11.8
500AP-000220
500
1.5
500
12
88
000220
14.0
550AP-000221
550
1.5
550
12
88
000221
16.6
600AP-000222
600
1.5
600
12
88
000222
19.5
650AP-001078
650
1.5
650
12
88
001078
21.0
700AP-001079
700
1.5
700
12
88
001079
22.5
750AP-001080
750
1.5
750
12
88
001080
24.0
800AP-001081
800
1.5
800
12
88
001081
26.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表