D2A - Deviation
CATTINAIR
Standardised Pipes
A Series
A Series - Branch Pieces
Powered by
CAD模型選擇
{cattinair/standardised_pipes/a_series/a_series_deviation/d2a_asmtab.prj},{NB=425D2A325280},{D=425},{D1=325},{D2=280},{L1=940},{L2=745},{L3=100},{BTD=12},{BTD1=10},{BTD2=10},{PPATH=d2a/d2a_asmtpl.prj},{REF=TN0910},{KG=18.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Second diameter
[mm]
D1
Deviation folded edge
[mm]
D2
First diameter
[mm]
L1
Length
[mm]
L2
Deviation length
[mm]
L3
Deviation position
[mm]
BTD
First folded edge
[mm]
BTD1
Second folded edge
[mm]
BTD2
Deviation folded edge
[mm]
REF
Article number
ⁿ/ₐ
KG
Weight
[kg]
120D2A8080-TN0860
120
80
80
260
180
50
8
8
8
TN0860
0.9
140D2A100100-TN0861
140
100
100
290
205
50
10
8
8
TN0861
1.2
140D2A12080-TN0862
140
120
80
290
210
50
10
8
8
TN0862
1.2
160D2A120100-TN0863
160
120
100
320
235
50
10
8
8
TN0863
2.3
160D2A120120-TN0864
160
120
120
320
230
50
10
8
8
TN0864
2.3
160D2A14080-TN0865
160
140
80
320
235
50
10
10
8
TN0865
2.4
180D2A120120-TN0866
180
120
120
350
260
50
10
8
8
TN0866
2.7
180D2A140100-TN0867
180
140
100
350
260
50
10
10
8
TN0867
2.8
180D2A140120-TN0868
180
140
120
350
260
50
10
10
8
TN0868
2.9
180D2A16080-TN0869
180
160
80
350
265
50
10
10
8
TN0869
2.9
200D2A140140-TN0870
200
140
140
380
285
50
10
10
10
TN0870
3.4
200D2A160120-TN0871
200
160
120
380
285
50
10
10
8
TN0871
3.4
200D2A180100-TN0872
200
180
100
380
290
50
10
10
8
TN0872
3.5
220D2A160160-TN0873
220
160
160
480
380
50
10
10
10
TN0873
4.9
220D2A180140-TN0874
220
180
140
480
380
50
10
10
10
TN0874
5.0
220D2A200100-TN0875
220
200
100
480
385
50
10
10
8
TN0875
5.0
240D2A180160-TN0876
240
180
160
510
405
50
10
10
10
TN0876
5.6
240D2A200140-TN0877
240
200
140
510
410
50
10
10
10
TN0877
5.7
240D2A220100-TN0878
240
220
100
510
415
50
10
10
8
TN0878
5.7
260D2A180180-TN0879
260
180
180
540
430
50
10
10
10
TN0879
6.4
260D2A200160-TN0880
260
200
160
540
435
50
10
10
10
TN0880
6.5
260D2A220140-TN0881
260
220
140
540
435
50
10
10
10
TN0881
6.5
260D2A240100-TN0882
260
240
100
540
440
50
10
10
8
TN0882
6.5
280D2A200200-TN0883
280
200
200
570
455
50
10
10
10
TN0883
7.3
280D2A220180-TN0884
280
220
180
570
455
50
10
10
10
TN0884
7.4
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表