您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M8 Flush antivalent output Cable
Carlo Gavazzi
Sensors
Inductive Sensors
M8 Sensors
M8 Flush
Powered by
CAD模型選擇
{carlogavazzi/sensors/inductive_sensors/m8_sensors/m8_flush/m8_4wires_antivalent.prj},{NB=ICS08L45F02PAM5},{SHA256=q5ErhR9+Oaz07Mgtr2mWIgx1+Sfqyfb7kPrugG3TF30=},{INAME=ics08l45f02pam5},{NAME=ics08l45f02pam5},{NNCUSTOM=ICS8FS},{NTCUSTOM=M8 Inductive stainless steel},{NBCUSTOM=ICS08L45F02PAM5},{LINACUSTOM=ICS08L45F02PAM5},{STEPFILE=ICS08L45F20M5_asm.stp},{PNGFILE=ICS08L45F02NA.png},{CODE=ICS08L45F02PAM5},{MTYP=Flush},{SWDIS=2},{SWOUT=1x PNP NC+NO antivalent},{INT=-},{PWDC=10÷36},{MXCUR=200},{NLCUR=15},{CON=M8 plug},{HOU=M8, cylindric, stainless steel},{DIM1=8},{DIM2=55},{IP=IP67},{TMP=-25°÷+80°C/-13°÷+176°F},{DS=ics08_icb12_icb18_icb30_4_wire_dc.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
MTYP
Mounting type
ⁿ/ₐ
SWDIS
Switching distance
[mm]
SWOUT
Switching output
ⁿ/ₐ
INT
Interface
ⁿ/ₐ
PWDC
Rated voltage DC
[Vdc]
MXCUR
Max output current
[mA]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Diameter
[mm]
DIM2
Lenght
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
DS
Datasheet
[pdf]
ICS08L45F02NA
ICS08L45F02NA
Flush
2
1x NPN NC+NO antivalent
-
10÷36
200
15
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08L45F02NAM5
ICS08L45F02NAM5
Flush
2
1x NPN NC+NO antivalent
-
10÷36
200
15
M8 plug
M8, cylindric, stainless ...
8
55
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08L45F02PA
ICS08L45F02PA
Flush
2
1x PNP NC+NO antivalent
-
10÷36
200
15
Cable
M8, cylindric, stainless ...
8
46
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08L45F02PAM5
ICS08L45F02PAM5
Flush
2
1x PNP NC+NO antivalent
-
10÷36
200
15
M8 plug
M8, cylindric, stainless ...
8
55
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08S30F02NA
ICS08S30F02NA
Flush
2
1x NPN NC+NO antivalent
-
10÷36
200
15
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08S30F02NAM5
ICS08S30F02NAM5
Flush
2
1x NPN NC+NO antivalent
-
10÷36
200
15
M8 plug
M8, cylindric, stainless ...
8
40
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08S30F02PA
ICS08S30F02PA
Flush
2
1x PNP NC+NO antivalent
-
10÷36
200
15
Cable
M8, cylindric, stainless ...
8
31
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
ICS08S30F02PAM5
ICS08S30F02PAM5
Flush
2
1x PNP NC+NO antivalent
-
10÷36
200
15
M8 plug
M8, cylindric, stainless ...
8
40
IP67
-25°÷+80°C/-13°÷+176°F
ics08_icb12_icb18_icb30_4...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表