目錄: CARCANO
Created: 03.08.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CARCANO
800X - ROTATING EYEBOLT WITH RING
CARCANO
EYEBOLTS
800X
Powered by
CAD模型選擇
{carcano/golfari/800x/800x_asmtab.prj},{NB=C800X0673035(0)},{CODE=C800X0673035},{SIZE=M30x35},{ROT=0},{INFO=Catalogue},{WLL=6.7},{A=45},{B=22},{C=65},{E=71},{H=156},{SW=70},{D1=80},{WEIGHT=2.85},{PPATH=800x_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
WLL
W.L.L.
[t]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
H
[mm]
SW
[mm]
D1
[mm]
WEIGHT
Weight
[kg]
C800X0030816
C800X0030816
M8x16
0.3
30
13
46
50
105
30
38
0.48
C800X0030818
C800X0030818
M8x18
0.3
30
13
46
50
105
30
38
0.48
C800X0051018
C800X0051018
M10x18
0.5
30
13
46
50
105
30
38
0.48
C800X0071218
C800X0071218
M12x18
0.7
30
13
46
50
105
30
38
0.5
C800X0101420
C800X0101420
M14x20
1
30
13
46
50
105
30
38
0.53
C800X0141620
C800X0141620
M16x20
1.4
30
13
46
50
105
30
38
0.53
C800X0172030
C800X0172030
M20x30
1.7
30
13
46
50
105
30
38
0.53
C800X0172430
C800X0172430
M24x30
1.7
30
13
46
50
105
30
38
0.53
C800X0252030
C800X0252030
M20x30
2.5
34
16
57
61
131
40
50
1.05
C800X0402430
C800X0402430
M24x30
4
40
18
70
68
153
48
58
1.63
C800X0403035
C800X0403035
M30x35
4
40
18
70
68
153
48
58
1.63
C800X0673035
C800X0673035
M30x35
6.7
45
22
65
71
156
70
80
2.85
C800X0803045
C800X0803045
M30x45
8
50
23
91
86
200
80
90
4.4
C800X1003654
C800X1003654
M36x54
10
50
23
91
86
200
80
90
4.62
C800X1254263
C800X1254263
M42x63
12.5
50
23
91
86
200
80
90
5.2
C800X1254560
C800X1254560
M45x60
12.5
50
23
91
86
200
80
90
5.2
C800X1254872
C800X1254872
M48x72
12.5
50
23
91
86
200
80
90
5.2
C800X1604560
C800X1604560
M45x60
16
70
32
120
112
262
100
120
10.9
C800X1704860
C800X1704860
M48x60
17
70
32
120
112
262
100
120
10.9
C800X1805678
C800X1805678
M56x78
18
70
32
120
112
262
100
120
10.9
C800X2006496
C800X2006496
M64x96
20 (25)
70
32
120
112
262
100
120
10.9
C800X2806496
C800X2806496
M64x96
28
90
45
124
165
333
140
170
29
C800X31572108
C800X31572108
M72x108
31.5
90
45
124
165
333
140
170
29
C800X35080120
C800X35080120
M80x120
35
90
45
124
165
333
140
170
29
C800X40090135
C800X40090135
M90x135
40
90
45
124
165
333
140
170
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表