目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
CSG - Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight
Camozzi
气动执行元件
磁性接近开关
CSG系列磁性接近开关
Powered by
CAD模型選擇
{camozzi/movimento/sensori/sensori_magnetici_di_prossimita_serie_csg/sensori_magnetici_con_cavo_serie_csg.prj},{NB=CSG-334-2-EX},{MOD=CSG-334-2-EX},{FUNZ=Magnetoresistivo NO},{CONNESSIONE=3 fili},{TENSIONE=10 ÷ 28 V DC},{USCITA=PNP},{CORRUSCITA=200 mA},{CARICOMAX=5.5 W},{PROTEZIONE=IP67},{INFO=Infotext},{VERSX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MOD
型
ⁿ/ₐ
FUNZ
工作
ⁿ/ₐ
CONNESSIONE
连接
ⁿ/ₐ
TENSIONE
电压
ⁿ/ₐ
USCITA
退出
ⁿ/ₐ
CORRUSCITA
Max. current
ⁿ/ₐ
CARICOMAX
Max Load
ⁿ/ₐ
PROTEZIONE
Protection
ⁿ/ₐ
CSG-223-2-EX
CSG-223-2-EX
Reed NO
2 wires
5 ÷ 30 V AC/DC
-
100 mA
3 W
IP67
CSG-223-5-EX
CSG-223-5-EX
Reed NO
2 wires
5 ÷ 30 V AC/DC
-
100 mA
3 W
IP67
CSG-233-2-EX
CSG-233-2-EX
Reed NO
3 wires
10 ÷ 30 V AC/DC
-
500 mA
10 W
IP67
CSG-233-5-EX
CSG-233-5-EX
Reed NO
3 wires
10 ÷ 30 V AC/DC
-
500 mA
10 W
IP67
CSG-324-2-EX
CSG-324-2-EX
Magnetoresistive NO
2 wires
10 ÷ 28 V DC
-
50 mA
1.5 W
IP67
CSG-324-5-EX
CSG-324-5-EX
Magnetoresistive NO
2 wires
10 ÷ 28 V DC
-
50 mA
1.5 W
IP67
CSG-334-2-EX
CSG-334-2-EX
Magnetoresistive NO
3 wires
10 ÷ 28 V DC
PNP
200 mA
5.5 W
IP67
CSG-334-5-EX
CSG-334-5-EX
Magnetoresistive NO
3 wires
10 ÷ 28 V DC
PNP
200 mA
5.5 W
IP67
CSG-534-2-EX
CSG-534-2-EX
Magnetoresistive NO
3 wires
10 ÷ 28 V DC
NPN
200 mA
5.5 W
IP67
CSG-534-5-EX
CSG-534-5-EX
Magnetoresistive NO
3 wires
10 ÷ 28 V DC
NPN
200 mA
5.5 W
IP67
CSG-734-2-EX
CSG-734-2-EX
Magnetoresistive NC
3 wires
10 ÷ 28 V DC
NPN
200 mA
5.5 W
IP67
CSG-734-5-EX
CSG-734-5-EX
Magnetoresistive NC
3 wires
10 ÷ 28 V DC
NPN
200 mA
5.5 W
IP67
CSG-634-2-EX
CSG-634-2-EX
Magnetoresistive NC
3 wires
10 ÷ 28 V DC
PNP
200 mA
5.5 W
IP67
CSG-634-5-EX
CSG-634-5-EX
Magnetoresistive NC
3 wires
10 ÷ 28 V DC
PNP
200 mA
5.5 W
IP67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表