目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
ZC…型 - 90°转角支架
Camozzi
气动执行元件
ISO标准气缸
Cylinders Series 40 ISO 15552 (CIS market only - Commonwealth of Independent States)
附件
Powered by
CAD模型選擇
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_40_ru/accessori/ancoraggio_a_cerniera_mod_zc.prj},{NB=ZC-63-(63)},{MOD=ZC-63},{PHY=63},{EB=15},{CK=16},{HB=9.0},{XD=190},{TE=52},{UL=67},{EA=16},{GL=37},{L5=1.6},{RA=35},{EM=40},{EMTOL=-0.2/-0.6},{UR=50},{PH=50},{BT=14},{BR=15.0},{INFO=Infotext},{RAD=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MOD
填?
ⁿ/ₐ
PHY
直径
[mm]
EB
[mm]
CK
[mm]
HB
[mm]
XD
[mm]
TE
[mm]
UL
[mm]
EA
[mm]
GL
[mm]
L5
[mm]
RA
[mm]
EM
[mm]
EMTOL
EM宽容
ⁿ/ₐ
UR
[mm]
PH
[mm]
BT
[mm]
BR
[mm]
ZC-50
ZC-50
50
15
12
9.0
170
50
65
16
33
1.6
30
32
-0.2/-0.6
45
45
12
13.0
ZC-63
ZC-63
63
15
16
9.0
190
52
67
16
37
1.6
35
40
-0.2/-0.6
50
50
14
15.0
ZC-80
ZC-80
80
18
16
11.0
210
66
86
20
47
2.5
40
50
-0.2/-0.6
60
63
14
15.0
ZC-100
ZC-100
100
18
20
11.0
230
76
96
20
55
2.5
50
60
-0.5/-1.5
70
71
17
19.0
ZC-125
ZC-125
125
20
25
14.0
275
94
124
30
70
3.2
60
70
-0.5/-1.5
90
90
20
22.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表