目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-ISO - Pneumatically operated 2/2 way globe valve CLASSIC, ISO 4200
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/manuell/2012-iso.prj},{NB=2012-ISO-DN32-SA45-140-80--},{PPATH=2012sblschweisanschluss.prj},{DN=32},{D=42.4x2},{LTA=SA45},{L=140.00},{ANTG=80},{KV=19.5},{SAA=N4},{NR=49},{LTACF=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
L
Total Length
[mm]
ANTG
Actuator size
[mm]
KV
Cv-Value-Water
[m³/h]
2012-ISO-DN15-SA40-90-40-...
15
13.5x1.6
SA40
90.00
40
4.7
2012-ISO-DN15-SA40-90-50-...
15
13.5x1.6
SA40
90.00
50
4.7
2012-ISO-DN15-SA40-90-63-...
15
13.5x1.6
SA40
90.00
63
4.7
2012-ISO-DN15-SA40-90-1--
15
13.5x1.6
SA40
90.00
1
4.7
2012-ISO-DN15-SA41-90-40-...
15
17.2x1.6
SA41
90.00
40
4.7
2012-ISO-DN15-SA41-90-50-...
15
17.2x1.6
SA41
90.00
50
4.7
2012-ISO-DN15-SA41-90-63-...
15
17.2x1.6
SA41
90.00
63
4.7
2012-ISO-DN15-SA41-90-1--
15
17.2x1.6
SA41
90.00
1
4.7
2012-ISO-DN15-SA42-90-40-...
15
21.3x1.6
SA42
90.00
40
4.7
2012-ISO-DN15-SA42-90-50-...
15
21.3x1.6
SA42
90.00
50
4.7
2012-ISO-DN15-SA42-90-63-...
15
21.3x1.6
SA42
90.00
63
4.7
2012-ISO-DN15-SA42-90-1--
15
21.3x1.6
SA42
90.00
1
4.7
2012-ISO-DN20-SA43-100-40...
20
26.9x1.6
SA43
100.00
40
8.1
2012-ISO-DN20-SA43-100-50...
20
26.9x1.6
SA43
100.00
50
8.1
2012-ISO-DN20-SA43-100-63...
20
26.9x1.6
SA43
100.00
63
8.1
2012-ISO-DN20-SA43-100-80...
20
26.9x1.6
SA43
100.00
80
8.1
2012-ISO-DN20-SA43-100-1-...
20
26.9x1.6
SA43
100.00
1
8.1
2012-ISO-DN25-SA44-130-50...
25
33.7x2
SA44
130.00
50
13
2012-ISO-DN25-SA44-130-63...
25
33.7x2
SA44
130.00
63
13
2012-ISO-DN25-SA44-130-80...
25
33.7x2
SA44
130.00
80
13
2012-ISO-DN25-SA44-130-1-...
25
33.7x2
SA44
130.00
1
13
2012-ISO-DN32-SA45-140-63...
32
42.4x2
SA45
140.00
63
19.5
2012-ISO-DN32-SA45-140-80...
32
42.4x2
SA45
140.00
80
19.5
2012-ISO-DN32-SA45-140-10...
32
42.4x2
SA45
140.00
100
19.5
2012-ISO-DN32-SA45-140-1-...
32
42.4x2
SA45
140.00
1
19.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表