目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VS-ASME - 2/2-way diaphragm valve ELEMENT, forged body, weld end, DN 8-50, ASME
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vs-asme.prj},{NB=2103-VS-ASME-DN25-SODF-070-A/B--},{PPATH=2103sblvs.prj},{DN=25},{NORM=ASME BPE},{DN1=25},{D=25.4x1.65},{LTA=SODF},{ANTG=070},{WW=A/B},{DWST=EA},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=16},{ANTYV=-},{ANTYVB='-'},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VS-ASME-DN08-SA90-05...
08
ASME BPE
08
6.35x0.89
SA90
050
A/B
2103-VS-ASME-DN08-SA90-05...
08
ASME BPE
08
6.35x0.89
SA90
050
I
2103-VS-ASME-DN08-SA90-05...
08
ASME BPE
08
6.35x0.89
SA90
050
0
2103-VS-ASME-DN10-SA91-05...
08
ASME BPE
10
9.53x0.89
SA91
050
A/B
2103-VS-ASME-DN10-SA91-05...
08
ASME BPE
10
9.53x0.89
SA91
050
I
2103-VS-ASME-DN10-SA91-05...
08
ASME BPE
10
9.53x0.89
SA91
050
0
2103-VS-ASME-DN15-SA92-05...
15
ASME BPE
15
12.7x1.65
SA92
050
A/B
2103-VS-ASME-DN15-SA92-05...
15
ASME BPE
15
12.7x1.65
SA92
050
I
2103-VS-ASME-DN15-SA92-05...
15
ASME BPE
15
12.7x1.65
SA92
050
0
2103-VS-ASME-DN15-SA92-07...
15
ASME BPE
15
12.7x1.65
SA92
070
A/B
2103-VS-ASME-DN15-SA92-07...
15
ASME BPE
15
12.7x1.65
SA92
070
I
2103-VS-ASME-DN15-SA92-07...
15
ASME BPE
15
12.7x1.65
SA92
070
0
2103-VS-ASME-DN20-SA93-07...
20
ASME BPE
20
19.05x1.65
SA93
070
A/B
2103-VS-ASME-DN20-SA93-07...
20
ASME BPE
20
19.05x1.65
SA93
070
I
2103-VS-ASME-DN20-SA93-07...
20
ASME BPE
20
19.05x1.65
SA93
070
0
2103-VS-ASME-DN25-SODF-07...
25
ASME BPE
25
25.4x1.65
SODF
070
A/B
2103-VS-ASME-DN25-SODF-07...
25
ASME BPE
25
25.4x1.65
SODF
070
I
2103-VS-ASME-DN25-SODF-07...
25
ASME BPE
25
25.4x1.65
SODF
070
0
2103-VS-ASME-DN25-SODF-09...
25
ASME BPE
25
25.4x1.65
SODF
090
A/B
2103-VS-ASME-DN25-SODF-09...
25
ASME BPE
25
25.4x1.65
SODF
090
I
2103-VS-ASME-DN25-SODF-09...
25
ASME BPE
25
25.4x1.65
SODF
090
0
2103-VS-ASME-DN40-SODH-09...
40
ASME BPE
40
38.1x1.65
SODH
090
A/B
2103-VS-ASME-DN40-SODH-09...
40
ASME BPE
40
38.1x1.65
SODH
090
I
2103-VS-ASME-DN40-SODH-09...
40
ASME BPE
40
38.1x1.65
SODH
090
0
2103-VS-ASME-DN40-SODH-13...
40
ASME BPE
40
38.1x1.65
SODH
130
A/B
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表