目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2101-DIN-FLANSCH - 2/2-way-Globe Valve with
Buerkert
Products (A - Z)
2101
Powered by
CAD模型選擇
{buerkert/produkteaz/2101/2101-din-flansch.prj},{NB=2101-DIN-F-DN40-FD26-200-130-I---ATEX nein},{PPATH=2101sblschweissflansch.prj},{DN=40},{D=150x110x18},{LTA=FD26},{L=200.00},{ANTG=130},{WW=I},{DWST=EE},{WKST=VA},{KV=31.0},{KH=1.000},{SAA=N5},{NR=38},{LTACF=2},{ANTYV=-},{ANTYVB='-'},{ATEX=nein},{DIST1=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
ATEX
ATEX-variant
ⁿ/ₐ
2101-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
050
A/B
4.7
no
2101-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
050
I
4.7
no
2101-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
050
0
4.7
no
2101-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
070
A/B
4.7
no
2101-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
070
I
4.7
no
2101-DIN-F-DN10-FD21-130-...
10
90x60x14
FD21
070
0
4.7
no
2101-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
050
A/B
4.7
no
2101-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
050
I
4.7
no
2101-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
050
0
4.7
no
2101-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
070
A/B
4.7
no
2101-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
070
I
4.7
no
2101-DIN-F-DN15-FD22-130-...
15
95x65x14
FD22
070
0
4.7
no
2101-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
050
A/B
8.1
no
2101-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
050
I
8.1
no
2101-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
050
0
8.1
no
2101-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
070
A/B
8.1
no
2101-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
070
I
8.1
no
2101-DIN-F-DN20-FD23-150-...
20
105x75x14
FD23
070
0
8.1
no
2101-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
050
A/B
12.7
no
2101-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
050
I
12.7
no
2101-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
050
0
12.7
no
2101-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
070
A/B
13.0
no
2101-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
070
I
13.0
no
2101-DIN-F-DN25-FD24-160-...
25
115x85x14
FD24
070
0
13.0
no
2101-DIN-F-DN32-FD25-180-...
32
140x100x18
FD25
070
A/B
19.5
no
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表