目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, ASME
Buerkert
Products (A - Z)
2032
Powered by
CAD模型選擇
{buerkert/produkteaz/2032/2032-asme.prj},{NB=2032 - T-Ventil, ASME - DN20-SODI-SA93-F},{PPATH=2032sbldm80.prj},{DN=20},{DWST=EA},{DN1=50},{D1=50.8x1.65},{LTA1=SODI},{DN2=20},{D2=19.05x1.65},{LTA2=SA93},{ANTG=F},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SODI},{LTA2G=SA93},{LTA1C=0},{LTA2C=0},{NR=21},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
8
15
12.7x1.65
SA92
15
12.7x1.65
SA92
C
1.0
10.0
10.0
2032-Pneumatically operat...
15
15
12.7x1.65
SA92
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
12.7x1.65
SA92
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
19.05x1.65
SA93
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
19.05x1.65
SA93
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
25
25.4x1.65
SODF
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
25
25.4x1.65
SODF
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
38.1x1.65
SODH
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
38.1x1.65
SODH
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
50
50.8x1.65
SODI
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
50
50.8x1.65
SODI
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
65
63.5x1.65
SODJ
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
65
63.5x1.65
SODJ
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
80
76.2x1.65
SODK
15
12.7x1.65
SA92
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
80
76.2x1.65
SODK
15
12.7x1.65
SA92
E
4.5
10.0
10.0
2032-Pneumatically operat...
20
20
19.05x1.65
SA93
20
19.05x1.65
SA93
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
20
19.05x1.65
SA93
20
19.05x1.65
SA93
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
25
25.4x1.65
SODF
20
19.05x1.65
SA93
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
25
25.4x1.65
SODF
20
19.05x1.65
SA93
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
50
50.8x1.65
SODI
20
19.05x1.65
SA93
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
50
50.8x1.65
SODI
20
19.05x1.65
SA93
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
65
63.5x1.65
SODJ
20
19.05x1.65
SA93
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
65
63.5x1.65
SODJ
20
19.05x1.65
SA93
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
80
76.2x1.65
SODK
20
19.05x1.65
SA93
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
80
76.2x1.65
SODK
20
19.05x1.65
SA93
F
7.5
10.0
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表