目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VS-ASME - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vs-asme.prj},{NB=2031-DN25-SODF-E-VS-ASME},{PPATH=2031sblvs.prj},{DN=25},{DN1=25},{DWST=EA},{D=25.4X1.65},{LTA=SODF},{ANTG=E},{DM=63},{KV=12.0},{BPAB=3.0},{BPEA=MIN},{KH=1.000},{NR=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN08-SA90-C-VS-ASME
08
08
6.35X0.89
SA90
C
1.0
10.0
10.0
2031-DN08-SA91-C-VS-ASME
08
10
9.53X0.89
SA91
C
1.0
10.0
10.0
2031-DN15-SA92-D-VS-ASME
15
15
12.7X1.65
SA92
D
4.0
8.5
5.0
2031-DN15-SA92-E-VS-ASME
15
15
12.7X1.65
SA92
E
4.5
10.0
10.0
2031-DN20-SA93-E-VS-ASME
20
20
19.05X1.65
SA93
E
7.0
10.0
5.0
2031-DN20-SA93-F-VS-ASME
20
20
19.05X1.65
SA93
F
7.5
10.0
10.0
2031-DN25-SODF-E-VS-ASME
25
25
25.4X1.65
SODF
E
12.0
3.0
2031-DN25-SODF-F-VS-ASME
25
25
25.4X1.65
SODF
F
12.0
10.0
7.5
2031-DN40-SODH-G-VS-ASME
40
40
38.1X1.65
SODH
G
30.0
6.5
6.0
2031-DN40-SODH-H-VS-ASME
40
40
38.1X1.65
SODH
H
30.5
10.0
10.0
2031-DN50-SODI-G-VS-ASME
50
50
50.8X1.65
SODI
G
51.5
4.5
2.5
2031-DN50-SODI-H-VS-ASME
50
50
50.8X1.65
SODI
H
51.5
8.0
7.0
2031-DN50-SODJ-H-VS-ASME
50
65
63.5X1.65
SODJ
H
51.5
8.0
7.0
2031-DN80-SODK-L-VS-ASME
80
80
76.15X1.65
SODK
L
160.0
10.0
10.0
2031-DN100-SODL-L-VS-ASME
100
100
101.6X2.0
SODL
L
235.0
8.0
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表