目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-MUFFE - Pneumatically operated 2/2 way globe valve CLASSIC, G, NPT, RC
Buerkert
Products (A - Z)
2012
Powered by
CAD模型選擇
{buerkert/produkteaz/2012/2012-muffe.prj},{NB=2012-MUFFE-DN32-GM87-110-80--},{PPATH=2012sblmuffenanschluss.prj},{DN=32},{D=G 1 1/4},{LTA=GM87},{L=110.00},{ANTG=80},{KV=19.5},{SAA=N4},{NR=19},{LTACF=0},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port connection G
[mm]
LTA
Port Connection GM_NM_RC
ⁿ/ₐ
L
Total Length
[mm]
ANTG
Actuator size
[mm]
KV
Cv-Value-Water
[m³/h]
2012-MUFFE-DN10-GM83-65-4...
10
G 3/8
GM83
65.00
40
4.7
2012-MUFFE-DN10-GM83-65-5...
10
G 3/8
GM83
65.00
50
4.7
2012-MUFFE-DN10-GM83-65-6...
10
G 3/8
GM83
65.00
63
4.7
2012-MUFFE-DN10-GM83-65-1...
10
G 3/8
GM83
65.00
1
4.7
2012-MUFFE-DN15-GM84-65-4...
15
G 1/2
GM84
65.00
40
4.7
2012-MUFFE-DN15-GM84-65-5...
15
G 1/2
GM84
65.00
50
4.7
2012-MUFFE-DN15-GM84-65-6...
15
G 1/2
GM84
65.00
63
4.7
2012-MUFFE-DN15-GM84-65-1...
15
G 1/2
GM84
65.00
1
4.7
2012-MUFFE-DN20-GM85-75-4...
20
G 3/4
GM85
75.00
40
8.1
2012-MUFFE-DN20-GM85-75-5...
20
G 3/4
GM85
75.00
50
8.1
2012-MUFFE-DN20-GM85-75-6...
20
G 3/4
GM85
75.00
63
8.1
2012-MUFFE-DN20-GM85-75-8...
20
G 3/4
GM85
75.00
80
8.1
2012-MUFFE-DN20-GM85-75-1...
20
G 3/4
GM85
75.00
1
8.1
2012-MUFFE-DN25-GM86-90-5...
25
G 1
GM86
90.00
50
13
2012-MUFFE-DN25-GM86-90-6...
25
G 1
GM86
90.00
63
13
2012-MUFFE-DN25-GM86-90-8...
25
G 1
GM86
90.00
80
13
2012-MUFFE-DN25-GM86-90-1...
25
G 1
GM86
90.00
1
13
2012-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
110.00
63
19.5
2012-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
110.00
80
19.5
2012-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
110.00
100
19.5
2012-MUFFE-DN32-GM87-110-...
32
G 1 1/4
GM87
110.00
1
19.5
2012-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
120.00
63
31
2012-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
120.00
80
31
2012-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
120.00
100
31
2012-MUFFE-DN40-GM88-120-...
40
G 1 1/2
GM88
120.00
125
31
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表