目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2200 - Direct-acting 2/2 way lifting armature valve
Buerkert
Solenoid Valves
High Pressure
Powered by
CAD模型選擇
{buerkert/magnetventile/hochdruckventile/2200.prj},{NB=2200-000733-2/2-Wege-Magnetventil fuer hohe Druecke, G 1/4},{BUNR=000733},{WW=A},{LTA=G 1/4},{DN=1.200},{KV=0.030},{DB=0-250},{CNSMASSEXACT=1.220}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2016年3月1日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
DN
Orifice size
[mm]
KV
Cv-Value water
[m3/h]
DB
Pressure range
[bar]
CNSMASSEXACT
Weight
[kg]
2200-000487-2/2-way Solen...
000487
A
G 1/4
1.200
0.030
0-250
1.200
2200-000733-2/2-way Solen...
000733
A
G 1/4
1.200
0.030
0-250
1.220
2200-000474-2/2-way Solen...
000474
A
G 1/4
1.200
0.030
0-250
1.200
2200-000673-2/2-way Solen...
000673
A
G 1/4
2.000
0.090
0-150
1.200
2200-000630-2/2-way Solen...
000630
A
G 1/4
2.000
0.090
0-150
1.133
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表