目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20090 - Bases with NBR rubber no-slip disk, hardness 70 Shore A (Elesa® LS.A-AS), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.40 Levelling elements
03.200.100.40.10 Levelling feet
BN 20090 Bases with NBR rubber no-slip disk, hardness 70 Shore A
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_40/03_200_100_40_10/bn_20090/bn_20090.prj},{NB=BN 20090 3204174 base 340225},{CNSORDERNO=3204174},{BNARTNR=3204174},{BNNORM1=Elesa® LS.A-AS},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz matt},{CODE=340225},{DESCRIPTION=LS.A-32-14-AS},{D2X=12.250},{ZZ=4.000},{TYP=4.000},{DX=0.000},{DIM01=32},{DIM02=14},{DIM03=15},{DIM04=18},{DIM05=5.0},{DIM06=-},{DIM07=-},{DIM08=-},{DIM09=7000},{WEIGHT=12},{H3=18.000},{H1=0.000},{D1=0.000},{F=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2
[mm]
DIM03
H
[mm]
DIM04
h3
[mm]
DIM05
h2
[mm]
DIM09
Max limit static load
[N]
WEIGHT
ⁿ/ₐ
BN 20090 3204172 base 340...
3204172
Elesa® LS.A-AS
Polyamide with glass-fibr...
black matte
340221
LS.A-25-14-AS
25
14
12
15
4.0
5000
6
BN 20090 3204174 base 340...
3204174
Elesa® LS.A-AS
Polyamide with glass-fibr...
black matte
340225
LS.A-32-14-AS
32
14
15
18
5.0
7000
12
BN 20090 3204177 base 340...
3204177
Elesa® LS.A-AS
Polyamide with glass-fibr...
black matte
340231
LS.A-40-14-AS
40
14
17
20
5.5
10000
20
BN 20090 3204178 base 340...
3204178
Elesa® LS.A-AS
Polyamide with glass-fibr...
black matte
340235
LS.A-50-14-AS
50
14
19
22
6.5
10000
31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表