目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20206 - Spring plungers double ended (HALDER EH 22090.), brass, plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.30 Indexing elements
03.200.100.30.20 Spring plungers
BN 20206 Spring plungers double ended, smooth surface
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_30/03_200_100_30_20/bn_20206/bn_20206_asmtab.prj},{NB=BN 20206 3354257 spring plunger 4 (0.9)},{CNSORDERNO=3354257},{BNARTNR=3354257},{BNNORM1=HALDER EH 22090.},{CNSMAT=Messing - Kugel (gehärtet) und Feder INOX},{BNMAT=Messing - Kugel (gehärtet) und Feder INOX},{BNSURFACE=blank},{BESTNR=22090.0040},{D1=4.0},{D2=3.0},{D3=4.03},{L1=9.0},{S=0.90},{F1=2.5},{F2=7.5},{G=0.6},{BR=3.000},{PPATH=bn_20206_asmtpl.prj},{S1=0.90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
BESTNR
Ref. No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
BN 20206 3354255 spring p...
3354255
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0025
2.5
2.0
2.52
5.3
1.3
2.5
0.1
BN 20206 3354256 spring p...
3354256
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0030
3.0
2.5
3.02
7.3
2.0
4.5
0.4
BN 20206 3354257 spring p...
3354257
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0040
4.0
3.0
4.03
9.0
2.5
7.5
0.6
BN 20206 3354258 spring p...
3354258
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0050
5.0
4.0
5.03
10.8
3.5
8.0
1.2
BN 20206 7900239 spring p...
7900239
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0060
6.0
5.0
6.03
12.6
3.5
10.5
2.0
BN 20206 3354259 spring p...
3354259
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0070
7.0
6.0
7.03
14.0
4.0
12.0
3.0
BN 20206 3354260 spring p...
3354260
HALDER EH 22090.
Brass - ball (hardened) a...
plain
22090.0080
8.0
6.5
8.03
18.0
6.0
15.0
5.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表