您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 529 - Knurled nuts low type (DIN 467), nickel plated
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 528, BN 529 Knurled nuts low type
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_528_529/bn_529.prj},{NB=BN 529 1197681 knurled nut low type M4},{CNSORDERNO=1197681},{BNARTNR=1197681},{BNNORM1=DIN 467},{CNSMAT=Messing},{BNMAT=Messing},{BNSURFACE=vernickelt},{D=4.000},{P=0.700},{DK=16.000},{DW=8.000},{C=0.400},{M=4.000},{M1=3.500},{R=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DK
Head diameter
[mm]
DW
Diameter of the bearing face max.
[mm]
C
Phase depth for head
[mm]
M
Overall height max.
[mm]
M1
max.
[mm]
R
Head radius
[mm]
BN 529 1197673 knurled nu...
1197673
DIN 467
Brass
nickel plated
3.000
2.459
0.500
12.000
6.000
0.300
3.000
2.500
0.500
BN 529 1197681 knurled nu...
1197681
DIN 467
Brass
nickel plated
4.000
3.242
0.700
16.000
8.000
0.400
4.000
3.500
0.500
BN 529 1197703 knurled nu...
1197703
DIN 467
Brass
nickel plated
5.000
4.134
0.800
20.000
10.000
0.400
5.000
4.000
1.000
BN 529 1197711 knurled nu...
1197711
DIN 467
Brass
nickel plated
6.000
4.917
1.000
24.000
12.000
0.500
6.000
5.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表