您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22256 - Sealing rings forconnecting thread
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.70 Accessories and single parts for cable glands
BN 22256 Sealing rings forconnecting thread for Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_70/bn_22256/3xx_cd.prj},{NB=3691091},{BNARTNR=3691091},{H=2},{DA=27.0},{DI=22.5},{STGEW=0.6},{PACK=50},{TEMPV=-50},{EF000015=27.0},{TEMPH=200},{EF000065=22.5},{CTN=68151900},{EF000125=2},{EF008013=16.0},{EF012185=1},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=316 CD},{ARTNRX=316 CD},{DESCSHORT=DICHTR.PG16 -22,5X27X2},{A=Pg 16},{DESCLONG=zur besseren Abdichtung am Anschlussgewinde, asbestfrei, Zubehör Pg Kunststoff},{INTNO=4024092042270},{MANUID=316_CD},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=DICHTR.PG16 -22,5X27X2},{MATK=Centellen},{MATF=Rot},{EF000010=Flat sealing},{EF002169=Rubber},{EF001257=Other},{EF012602=-},{CUSTOMS_TARIFF_COUNTRIES1=},{COO=DE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
H
Height
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
STGEW
Unit weight
[g]
MATK
Material sealing ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
CTN
Customs Tariff Number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3691095
3691095
309 CD
Pg 9
2
19.0
15.2
0.4
Centellen
Red
100
-50
200
68151900
3691096
3691096
311 CD
Pg 11
2
22.5
18.6
0.5
Centellen
Red
100
-50
200
68151900
3691090
3691090
313 CD
Pg 13,5
2
25.0
20.4
0.6
Centellen
Red
100
-50
200
68151900
3691091
3691091
316 CD
Pg 16
2
27.0
22.5
0.6
Centellen
Red
50
-50
200
68151900
3691093
3691093
321 CD
Pg 21
3
33.5
28.3
1.4
Centellen
Red
50
-50
200
68151900
3691092
3691092
329 CD
Pg 29
3
43.5
37.0
1.9
Centellen
Red
25
-50
200
68151900
3691097
3691097
336 CD
Pg 36
3
55.0
47.0
2.8
Centellen
Red
10
-50
200
68151900
3691098
3691098
342 CD
Pg 42
3
63.0
54.0
4.8
Centellen
Red
5
-50
200
68151900
3691099
3691099
348 CD
Pg 48
3
69.0
59.3
5.2
Centellen
Red
5
-50
200
68151900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表