目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 26047 - Fastener with threaded collar round head Ø 23 mm
Bossard Catalog
02 Specific Fastening Technologies
02.600 Embedding and surface bonding fasteners
02.600.500 bigHead® with threaded collar
02.600.500.30 bigHead® with threaded collar
BN 26048, BN 26047 Fastener with threaded collar
Powered by
CAD模型選擇
{bossard/02/02_600/02_600_500/02_600_500_30/bn_26048_26047/bn_26047.prj},{NB=3784314},{BNARTNR=3784314},{BNARTNR1=300163375},{BZC=SF2/B23-M6x15},{W=INOX A4},{DXL=M6 x 15mm},{D=M6},{NDM=6},{KDM=4.917},{L=15},{KF=B23 - geschlossen},{VERSKF=1},{K=Ø 23},{LX=1.600},{DX=9.500},{DX1=12.700},{DX2=0.000},{X=1},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
KF
Head shape
ⁿ/ₐ
K
Head around
[mm]
BNMAT
Material
ⁿ/ₐ
3784315
3784315
300174080
SF2/B23-M4x10
Stainless steel A4
M4 x 10mm
M4
10
B23 - closed
Ø 23
3784314
3784314
300163375
SF2/B23-M6x15
Stainless steel A4
M6 x 15mm
M6
15
B23 - closed
Ø 23
3784262
3784262
300162627
SF2/B23-M8x15
Stainless steel A4
M8 x 15mm
M8
15
B23 - closed
Ø 23
3790510
3790510
300212830
SF2/B23-M8x20
Stainless steel A4
M8 x 20mm
M8
20
B23 - closed
Ø 23
3784043
3784043
300164835
SF2/B23-M10x20
Stainless steel A4
M10 x 20mm
M10
20
B23 - closed
Ø 23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表